Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤70 mA
Initializing time
  • ≤ 30 ms after power on
Pulses per revolution
  • 1 … 65536
Duty cycle
  • 45…55 % typical at 1024, 2048 ppr (further see table Duty cycle)
Reference signal
  • Zero pulse 90° or 180°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
  • HTL/push-pull
Programmable parameters
  • Output level TTL/HTL
  • Pulse number 1...65536
  • Zero pulse width 90°/180°
  • Zero pulse position
  • Signal sequence
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø8...15 mm (through hollow shaft)
  • ø9.52 mm (through hollow shaft)
  • ø12.7 mm (through hollow shaft)
Protection EN 60529
  • IP 65
Operating speed
  • ≤6000 rpm (+20 °C)
  • ≤4500 rpm (+40 °C)
  • ≤2500 rpm (+60 °C)
Starting torque
  • ≤0.025 Nm (+20 °C)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
Ambient temperature
  • -20...+60 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 250 g, 6 ms
Explosion protection
  • II 3 D Ex tc IIIC T135°C Dc X (dust): see special conditions “X”
Connection
  • Flange connector M12, 8-pin
  • Flange connector M23, 12-pin
  • Cable
Weight approx.
  • 300 g

Software
Software

Downloads
Data sheet
Quickstart
Brochures / Catalogs
CAD
  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, without stator coupling, IP65 / STEP (EIL580-TN14.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, stator coupling, IP65 / STEP (EIL580-TT14.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable radial, pin torque support 3 mm, IP65 / STEP (EIL580-TP14.5Rx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, without stator coupling, IP65 / STEP (EIL580-TN14.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, stator coupling, IP65 / STEP (EIL580-TT14.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, cable tangential, pin torque support 3 mm, IP65 / STEP (EIL580-TP14.5Px.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, without stator coupling, IP65 / STEP (EIL580-TN14.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, stator coupling, IP65 / STEP (EIL580-TT14.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, pin torque support 3 mm, IP65 / STEP (EIL580-TP14.5Bx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP65 / STEP (EIL580-TN14.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-TT14.5Fx.xxxxx.A)

  • EIL580: Through hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP65 / STEP (EIL580-TP14.5Fx.xxxxx.A)


Accessories
Mounting accessories
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 006)
Bolt circle ø74…94 mm, mounting M4/M5

Article no.: 11066083

  • For low-dynamic applications and constant movements
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 021)
Bolt circle ø65.5...281 mm, mounting M4, can be cut to length

Article no.: 11073119

  • Universal mounting option by several pitch diameters.
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 028)
Bolt circle ø74…94 mm, mounting M6

Article no.: 11067367

  • For low-dynamic applications and constant movements
The selected altAttribute does not exist! Stator coupling, 2-arm (mounting kit 046)
Bolt circle ø63 mm, mounting M3

Article no.: 11100198

  • For high-dynamic applications.
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 047)
Bolt circle ø63...94 mm, mounting M4

Article no.: 11113210

  • Universal torque arm for mounting hole circle 63...94 mm
  • Flexible 30° alignment
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 048)
Bolt circle ø76.5...83 mm, mounting M4

Article no.: 11124300

  • For low-dynamic applications and constant movements
The selected altAttribute does not exist! Rigid mounting plate, 1-arm (mounting kit 099)
Bolt circle ø95 mm, mounting M6

Article no.: 11155325

  • Rigid mounting plate (1-arm, pitch circle diameter ø95 mm, mounting M6) with attachment point for Baumer torque arm size M6 (DMS 6)
  • Suitable for an electrically isolated mounting.
The selected altAttribute does not exist! Fan cover clip 8 mm

Article no.: 11106627

  • Encoder mount directly on the fan cover
  • Self-holding clip for 8 mm grid dimension
  • For quick and easy installation
  • Operating temperature -40…+85 °C
  • Fan cover clip made of polyamide 6.6 (PA 6.6)
The selected altAttribute does not exist! Clamping ring 12/31/ 8 M3 8.8
for EIL580 hollow shaft ø8...10 mm for clamping at A or B side

Article no.: 11094674

  • Clamping ring with inside diameter 12 mm
  • Suitable for EIL580 hollow shaft ø8...ø10 mm for clamping at A or B side
The selected altAttribute does not exist! Clamping ring 17/31/ 8 M3 8.8
for EIL580 hollow shaft ø12...15 mm for clamping at A side

Article no.: 11094675

  • Clamping ring with inside diameter 17 mm
  • Suitable for EIL580 hollow shaft ø12...ø15 mm for clamping at A side
The selected altAttribute does not exist! Insulating sleeve ø10 mm/ø12 mm/25 mm long

Article no.: 11116921

  • Insulating sleeve to protect against wave currents
  • Suitable for motor shaft diameter 10 mm
The selected altAttribute does not exist! Insulating sleeve ø12 mm/ø14 mm/25 mm long

Article no.: 11116923

  • Insulating sleeve to protect against wave currents
  • Suitable for motor shaft diameter 12 mm
Connectors and cables
The selected altAttribute does not exist! Female connector M23 with pin lock, 12-pin, CW

Article no.: 11141051

  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Knurled nut with pin lock
  • EMC version
  • Temperature range -40...+100 °C
Programming accessories
The selected altAttribute does not exist! Handheld Programming Tool Z-PA-EI-H

Article no.: 11120657

  • Battery operated stand-alone solution
  • Intuitive, fully menu-driven programming
  • Four user-assigned buttons for simple and quick programming
  • Memory of several encoder configurations
  • Backlit display
  • LED status indicator
  • Encoder diagnostic functions
The selected altAttribute does not exist! PC Programming Tool Z-PA-EI-P
For programmable encoders EIL580P, HS35P, ITD2PH00.2

Article no.: 11120547

  • PC Programming Tool incl. Encoder Software
  • Easy and intuitive operation
  • Memory of several encoder configurations
  • Encoder diagnostics with monitor output
  • USB powered
  • Product documentation by printing customized product labels
The selected altAttribute does not exist! Connection cable connector M12 / connector D-SUB, 0.2 m

Article no.: 11119280

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
The selected altAttribute does not exist! Connection cable connector M12 / connector D-SUB, 1 m

Article no.: 11119720

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
The selected altAttribute does not exist! Connection cable connector M23 (CW) / connector D-SUB, 0.2 m

Article no.: 11119257

  • Connecting cable shielded with connector M23, 12-pin, female contacts, clockwise (CW) on connector D-SUB, 9-pin, male contacts
The selected altAttribute does not exist! Connection cable connector M23 (CW) / connector D-SUB, 1 m

Article no.: 11119723

  • Connecting cable shielded with connector M23, 12-pin, female contacts, clockwise (CW) on connector D-SUB, 9-pin, male contacts

To the top