EAMxxx describing file EDS / CANopen
Baumer Sensor Suite
Data sheet – EAM580-SY - CANopen®
Data sheet – EAM580-SY - CANopen®
Data sheet – EAM580-SY - CANopen®
Data sheet – EAM580-SY - CANopen®
EAM580 - CANopen®
EAM360, EAM580 - CANopen
EAM360, EAM580 - CANopen Lift
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
Brochure – Magnetic absolute encoders EAM580 / EAM360
DoC / CoC - EAM580 / EAM580R
EAM580 / EAM580R: Solid shaft ø6 mm, cable radial, synchro flange, IP65
EAM580 / EAM580R: Solid shaft ø6 mm, cable radial, synchro flange, IP67
EAM580 / EAM580R: Solid shaft ø6 mm, M12 radial, synchro flange, IP65
EAM580 / EAM580R: Solid shaft ø6 mm, M12 radial, synchro flange, IP67
Clamp set ø15 mm
Article no.: 10252773 |
|
|
Bellows coupling (D1=06 / D2=10)
For encoder with solid shaft
Article no.: 11050507 |
|
|
Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft
Article no.: 11065922 |
|
|
Coupling CPS25 (L=19, D1=06 / D2=06)
For encoder with solid shaft
Article no.: 11065916 |
|
|
Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft
Article no.: 10141132 |
|
|
Spring washer coupling (D1=6 / D2=6)
For encoder with solid shaft
Article no.: 10141131 |
|
|
Coupling CPS37 (L=24, D1=06 / D2=06)
For encoder with solid shaft
Article no.: 11069333 |
|
|
Coupling CPS37 (L=24, D1=10 / D2=06)
For encoder with solid shaft
Article no.: 11069337 |
|
|
Mounting adaptor
For encoders with synchro flange
Article no.: 10117667 |
|
|
Set of eccentric fixings for mounting clamp (10117667)
Article no.: 10117668 |
|
Female connector M12, 5-pin, straight, shielded, 2 m cable
Article no.: 11046264 |
|
|
Female connector M12, 5-pin, straight, shielded, 5 m cable
Article no.: 11046266 |
|
|
Cable with male/female M12, 5-pin, straight, A-coded, 2 m (ESG 34C/KSG34C)
Article no.: 11201509 |
|
|
Cable with male/female M12, 5-pin, straight, A-coded, 5 m (ESG 34C/KSG34C)
Article no.: 11201520 |
|
MR241.06D
Small measuring wheel
Article no.: 11033278 |
|
|
MR261.06A
Small measuring wheel
Article no.: 11033288 |
|