Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Consumption typ.
  • 20 mA (24 VDC, w/o load)
Initializing time
  • ≤ 170 ms after power on
Data currency
  • <1 ms
Interface
  • CANopen®
  • CANopen®-Lift
  • CANopen® + incremental
Function
  • Multiturn
  • Singleturn
Profile conformity
  • CANopen® CiA communication profile DS 301, LSS profile DSP 305, device profile DS 406, DS 417
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Absolute accuracy
  • ±0.15 ° (+20 ±15 °C)
  • ±0.25 ° (-40...+85 °C)
Sensing method
  • Magnetic
Code sequence
  • CW: ascending values with clockwise sense of rotation (looking at flange)
Output stages
  • CAN-Bus, LV (3.3 V) compatible ISO 11898
  • Incremental: linedriver RS422 or push-pull (option)
Incremental output
  • 1024, 2048, 4096 ppr (other on request)
Output signals
  • A+, A-, B+, B-
Output frequency
  • ≤350 kHz
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø36 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Protection EN 60529
  • IP 65 (without shaft seal)
  • IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm
Starting torque
  • ≤2 Ncm (+20 °C, IP 65)
  • ≤2.5 Ncm (+20 °C, IP 67)
Moment of inertia
  • 46.75 gcm²
Material
  • Housing: steel zinc-coated
  • Flange: aluminium
  • Hollow shaft: stainless steel
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 500 g, 1 ms
Weight approx.
  • 170 g
Connection
  • Flange connector M12, 5-pin
  • Flange connector M12, 8-pin
  • Cable 2 m

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Brochures / Catalogs
CAD
  • EAM360 / EAM360R: Blind hollow shaft ø12 mm, cable radial, with stator coupling, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø12 mm, M12 radial, with stator coupling, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø12 mm, cable radial, without stator coupling, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø12 mm, M12 radial, without stator coupling, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø12 mm, cable radial, pin torque support, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø12 mm, M12 radial, pin torque support, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø14 mm, cable radial, with stator coupling, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø14 mm, M12 radial, with stator coupling, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø14 mm, cable radial, without stator coupling, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø14 mm, M12 radial, without stator coupling, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø14 mm, cable radial, pin torque support, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø14 mm, M12 radial, pin torque support, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø15 mm, cable radial, with stator coupling, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø15 mm, M12 radial, with stator coupling, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø15 mm, cable radial, pin torque support, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø15 mm, M12 radial, pin torque support, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø15 mm, cable radial, without stator coupling, IP65/IP67

  • EAM360 / EAM360R: Blind hollow shaft ø15 mm, M12 radial, without stator coupling, IP65/IP67


Accessories
Connectors and cables
The selected altAttribute does not exist! Cable with male/female M12, 5-pin, straight, A-coded, 2 m (ESG 34C/KSG34C)

Article no.: 11201509

  • Male/female connector M12x1, axial
  • Cable (shielded) in different lengths
  • Cable for flexible cable carriers
  • Halogen-free
  • Oil-resistant
  • UL/cUL certification
The selected altAttribute does not exist! Cable with male/female M12, 5-pin, straight, A-coded, 5 m (ESG 34C/KSG34C)

Article no.: 11201520

  • Male/female connector M12x1, axial
  • Cable (shielded) in different lengths
  • Cable for flexible cable carriers
  • Halogen-free
  • Oil-resistant
  • UL/cUL certification

To the top