Unit.Arab Emir.
ae
English
+49 7771 6474 200
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors and fiber optics
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
IDC – The multicode reader series
VeriSens ID series
Starter Kits
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed / position switches
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories rotary encoders / angle sensors
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration
Static inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
IO-Link Converter
IO-Link Hub
Baumer Sensor Suite
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Intralogistics
Mobile Machines
Food and beverage
Packaging industry
Railway Industry
Metal and steel
Pharmaceutical industry
Robotics – End-of-Arm Tooling
Feeder technology
Digitalization
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Rotary encoders / angle sensors
HeavyDuty speed / position switches
Mechanical speed switches
TDP 0,09 + FSL
Tachogenerators - combination
TDP 0,09 + FSL
Tachogenerator with integrated centrifugal switch
Low response time
Open circuit voltage 10…60 mV per rpm
Solid shaft ø6 mm with flange
High signal quality due to patented LongLife technology
Mechanical speed monitoring based on centrifugal force
available on request
Inquire
Share
Technical data
Downloads
Accessories
Technical data
Downloads
Accessories
Technical data
show all
Technical data - electrical ratings
Interference immunity
EN 61000-6-2
Emitted interference
EN 61000-6-3
Approval
CE
Technical data - electrical ratings (centrifugal switch)
Range of switching speed (ns)
850...4500 rpm (Δn = 2 rpm/s)
Switching accuracy
± 4 % (Δn = 2 rpm/s);
20 % (Δn = 1500 rpm/s)
Switching deviation
≤3 % (cw-ccw rotation)
Switching hysteresis
40 % of switching speed
Switching outputs
1 output, speed control
Output switching capacity
≤6 A / 230 VAC
≤1 A / 125 VDC
(EAC: <50 VAC / 75 VDC)
Minimum switching current
50 mA
Technical data - electrical ratings (tachogenerator)
Reversal tolerance
≤0.1 %
Linearity tolerance
≤0.15 %
Temperature coefficient
± 0.05 %/K (open-circuit)
Isolation class
B
Calibration tolerance
±3 %
Climatic test
Humid heat, constant (IEC 60068-2-3, Ca)
Performance
1.2 W (speed ≥3000 rpm)
Armature-circuit time-constant
<25 µs
Open-circuit voltage
10...60 mV per rpm
Technical data - mechanical design
Size (flange)
ø85 mm
Shaft type
ø6 mm solid shaft
Admitted shaft load
≤40 N axial
≤60 N radial
Protection EN 60529
IP 56
Speed (n)
≤1.25 · ns
Range of switching speed (ns)
850...4500 rpm (Δn = 2 rpm/s)
Torque
1 Ncm
Rotor moment of inertia
0.5 kgcm²
Material
Housing: aluminium die-cast
Shaft: stainless steel
Operating temperature
-30...+130 °C
Resistance
IEC 60068-2-6
Vibration 5 g, 10-2000 Hz
IEC 60068-2-27
Shock 150 g, 1 ms
Connection
2x terminal box
Weight approx.
1.6 kg
Downloads
show all
Data sheet
Data sheet – TDP 0,09 + FSL
FR
(
pdf
| 1 MB)
Data sheet – TDP 0,09 + FSL
DE
(
pdf
| 1 MB)
Data sheet – TDP 0,09 + FSL
EN
(
pdf
| 1 MB)
Operating Manual
TDP 0,09 + FSL
DE/EN
(
pdf
| 2 MB)
Declaration of conformity
Combinations
DE/EN/FR
(
pdf
| 256 KB)
Accessories
show all
Mounting accessories
Spring disk coupling K 35 (shaft ø6...12 mm)
High quality torsionally stiff and backlash free coupling
Compensating of mounting errors
Balanced torsional rigidity (torsional spring constant)
Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
Additional key possible
To the top