Data sheet – HOG 9
Data sheet – HOG 9
Data sheet – HOG 9
HOG 9, HOG 9 G
DoC / CoC - HOG9, OG9, OG90, PMG93, POG90, POG9, POGS90
HOG 9.2, EMS, shaft diameter 16 mm / STEP
Torque arm M6, length 67...70 mm
Article no.: 11043628 |
|
|
Torque arm M6, length 120...130 mm (≥71 mm)
Article no.: 11004078 |
|
|
Torque arm M6, length 425...460 mm (≥131 mm)
Article no.: 11002915 |
|
|
Torque arm M6 insulated, length 67...70 mm
Article no.: 11054917 |
|
|
Torque arm M6 insulated, length 120...130 mm (≥71 mm)
Article no.: 11072795 |
|
|
Torque arm M6 insulated, length 425...460 mm (≥131 mm)
Article no.: 11082677 |
|
|
Mounting kit for torque arm size M6 and earthing strap
Article no.: 11077197 |
Mounting kit for fixing a torque arm size M6 and an earthing strap. |
|
Mounting and dismounting kit for blind hollow shaft
Article no.: 11081744 |
Mounting and dismounting kit for fixing the incremental encoder HOG 9 (HOG 9 G) version with blind hollow shaft. For fixing the encoder to the drive shaft and for fixing the torque arm to the encoder. Additional for dismounting the encoder of the drive shaft. |
|
Mounting and dismounting kit for cone shaft
Article no.: 11084868 |
Mounting and dismounting kit for fixing the incremental encoder HOG 9 (HOG 9 G) version with cone shaft. For fixing the encoder to the drive shaft and for fixing the torque arm to the encoder. Additional for dismounting the encoder of the drive shaft. |
Sensor cable for encoders HEK 8 |
The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors. |
|
Mating connector M23, solder version, 12-pin, CCW
Article no.: 11068577 |
Mating connector M23 in solder version (12-pin, female, CCW) for cable connection to the flange connector M23 (12-pin, male, CW). |