Technical data
General data
Type
  • Background suppression
Sensing distance Tw
  • 20 … 175 mm
Sensing range Tb
  • 3 … 192 mm
Smallest object recognizable typ.
  • 0.5 mm at 100 mm
Power on indication
  • LED green
Alignment / soiled lens indicator
  • Flashing output indicator
Output indicator
  • LED yellow
Sensing distance adjustment
  • qTeach
Distance to focus
  • 160 mm
Suppression of reciprocal influence
  • Yes
Beam type
  • Point
Alignment optical axis
  • < 1,5°
Light Source
Light source
  • Pulsed red laser diode
Laser class
  • 1
Wave length
  • 680 nm
Electrical data
Response time / release time
  • ≤ 0.5 ms
Jitter
  • ≤ 0.12 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA (@ 10 VDC)
Current consumption typ.
  • 10 mA (@ 24 VDC)
Voltage drop Vd
  • <2 VDC
Output function
  • Light / dark operate
Output circuit
  • PNP complementary
Output current
  • 50 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 8 mm
Height / length
  • 25.1 mm
Depth
  • 15.8 mm
Design
  • Rectangular
Mechanical mounting
  • Sleeve smooth (stainless steel)
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Cable characteristics
  • PVC / PVC 4 x 0.08 mm²
Ambient conditions
Protection class
  • IP 67
Operating temperature
  • -20 … +50 °C

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Operating Manual
EPLAN

Diagrams
Sensing distance diagram
Hysteresis curve

Drawings
Drawings
Connection diagram
Beam characteristic (typically)
Laser warning

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10150326
Sensofix series 10 / series 20

Article no.: 10150326

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-200.STRAIGHT
Mounting bracket O200

Article no.: 11206601

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.ANGLE_L
Mounting bracket O200 (L design)

Article no.: 11206602

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.ANGLE_S
Mounting bracket O200 (S design)

Article no.: 11206603

  • Material: stainless steel
  • Content: Mounting bracket including screws/nuts for sensors with smooth and M3 threaded sleeves
ZADAP-200.SERIES10
Mounting bracket O200 - Retrofit for sensors series 10

Article no.: 11208477

  • Material: plastic

To the top