Technical data
General data
Type
  • Background suppression
Version
  • Time of Flight
Sensing distance Tw
  • 100 … 1800 mm
Sensing range Tb
  • 70 … 1890 mm
Repeat accuracy
  • ≤ 1400 … 5500 µm
Temperature drift
  • ± 15 mm
Power on indication
  • LED green
Output indicator
  • LED yellow
Sensing distance adjustment
  • qTeach
Distance to focus
  • 700 mm
Suppression of reciprocal influence
  • Yes
Beam type
  • Point
Alignment optical axis
  • < 2°
Light Source
Light source
  • Pulsed red laser diode
Laser class
  • 1
Wave length
  • 680 nm
Electrical data
Response time / release time
  • < 8 ms
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 60 mA
Voltage drop Vd
  • <2 VDC
Output function
  • Light operate, complementary
Output circuit
  • PNP
Output current
  • 50 mA, sum of all outputs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 12.9 mm
Height / length
  • 32.3 mm
Depth
  • 23 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Connector M8 4 pin
Ambient conditions
Protection class
  • IP 67
Operating temperature
  • -20 … +50 °C
Storage temperature
  • -40 … +70 °C
Vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 10 g at f = 10 - 2000 Hz, duration 150 min per axis
Shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 50 g / 11 ms, 10 impulses per axis and direction

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Diagrams
Repeat Accuracy
Sensing distance diagram
Hysteresis curve

Drawings
Drawings
Connection diagram
Pin assignment
Beam characteristic (typically)
Laser warning

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! Sensofix O300/U300

Article no.: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! Mounting bracket O300/U300 (L design)

Article no.: 11102423

  • Material: Steel
The selected altAttribute does not exist! Mounting bracket O300 - Retrofit for sensors series 20

Article no.: 11124807

  • Material: Steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 300 and ø12 mm

Article no.: 11707701

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly
Connectors and mating connectors
The selected altAttribute does not exist! ESG 32AH0200
Connector M8, 4 pin, straight, 2 m

Article no.: 10127800

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

The selected altAttribute does not exist! ESG 32AH0500
Connector M8, 4 pin, straight, 5 m

Article no.: 10127801

  • Connecting cable for Connector type M8
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

The selected altAttribute does not exist! ESG 32AH1000
Connector M8, 4 pin, straight, 10 m

Article no.: 10127802

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

The selected altAttribute does not exist! ESW 31AH0200
Connector M8, 4 pin, angular, 2 m

Article no.: 10133827

  • Connecting cable for Connector type M8
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

The selected altAttribute does not exist! ESW 31AH0500
Connector M8, 4 pin, angular, 5 m

Article no.: 10132816

  • Connecting cable for Connector type M8
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

The selected altAttribute does not exist! ESW 31AH1000
Connector M8, 4 pin, angular, 10 m

Article no.: 10132435

  • Connecting cable for Connector type M8
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

To the top