Technical data
General data
Type
  • Background suppression
Sensing distance Tw
  • 100 … 1750 mm
Sensing range Tb
  • 100 … 1750 mm
Power on indication
  • LED green
Light indicator
  • LED yellow
Sensing distance adjustment
  • Teach-in
Beam diameter
  • 3.7 … 22 mm
Black/white shift
  • 0%
Light Source
Light source
  • Pulsed red laser diode
Laser class
  • 1
Wave length
  • 656 nm
Electrical data
Response time / release time
  • < 10 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 80 mA
Voltage drop Vd
  • <3.5 VDC
Output function
  • Light / dark operate
Output circuit
  • Push-pull
Output current
  • 100 mA
Number of outputs
  • 2
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 23.4 mm
Height / length
  • 63 mm
Depth
  • 45 mm
Design
  • Rectangular
Housing material
  • Plastic (SAN LURAN 378P)
Front (optics)
  • PMMA
Connection types
  • Cable, L=2 m
Ambient conditions
Protection class
  • IP 67
Operating temperature
  • 0 … +50 °C
Storage temperature
  • -10 … +70 °C

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram
Laser warning

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 11077517
Mounting bracket for sensors series 25 (L design)

Article no.: 11077517

  • Material: Steel

To the top