• Image
  • Product name
  • Product group
  • Width / diameter
  • Housing material
  • Sensing distance max.
  • Features
  • Availability

Filter by attributes

Sensing range

Housing version

Dimension

Light source

Output circuit/interface

Protection class/approvals

Image Product name Product group Width / diameter Housing material Sensing distance max. Features Availability
SCATEC-10 FLDM 170C1011/S42

Article no.: 10153178

Product group
  • Copy counters
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 90 mm
Features
  • Pulsed red laser diode
  • Opto isolated
  • 50 °C
  • IP 54
Delivery time
on request
Inquire
SCATEC-15 FLDM 170C1030/S42

Article no.: 10153179

Product group
  • Copy counters
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Opto isolated
  • 50 °C
  • IP 54
Delivery time
immediately available
Inquire
SCATEC-10 FLDM 170G1011/S42

Article no.: 10153175

Product group
  • Copy counters
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 90 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Delivery time
immediately available
Inquire
SCATEC-15 FLDM 170G1030/S42

Article no.: 10149139

Product group
  • Copy counters
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top