Technical data
General data
Type
  • Measuring mode (E): Edge, Width/Gap, Intensity Edge, Segment Selector, Caliper X/Z/Distance
Measurement range MR
  • 100 mm
Clearance distance
  • 150 mm
Working range (Sdc ... Sde)
  • 150 ... 250 mm
Reference distance
  • 200 mm
Field of view (@Sdc ... Sde)
  • 75 mm ... 125 mm
Resolution X (@Sdc ... Sde)
  • 125 ... 210 µm
Profiles per second
  • 200 ... 800 Hz
Profile points
  • 630 pixel
Resolution Z (@Sdc ... Sde)
  • 12 ... 18 µm
Repeat accuracy Z
  • 10 µm
Linearity deviation Z
  • ± 0.1 % MR
Temperature drift
  • ± 0.04 %Sde/K
Light Source
Laser class
  • 2
Laser wavelength
  • Red (660 nm)
Max. laser power
  • 21.2 mW
Light point shape (at reference distance)
  • Line Length (x) 125 mm
  • Line Width (z) < 400 µm
Interfaces and connectors
Software / parametrisation
  • Integrated Webserver for parametrisation
Interfaces / output circuit
  • Fast-Ethernet 100-MBit/s, 2 x Switching Output, Analog Output
Protocols
  • Profinet (CC-A), Ethernet/IP, Modbus TCP, OPC UA, UDP, IO-Link
Electrical data
Voltage supply range +Vs
  • 18 ... 30 VDC
Analog output signal
  • 4-20mA, 2-10mA, 0-10V, 0-5V
Switching outputs
  • 2 x Outputs (Push-Pull)
Power supply
  • typ. 2.4W (100 mA max at 24 V)
  • IEEE 802.3af Power over Ethernet (PoE)
Electrical connection
  • M12, 12-pin, A-coded, male
Ethernet connection
  • M12 8-pol, X-coded, female
Encoder input specifications
  • 4 Inputs Differential: A/B
  • HTL / TTL available
  • High Level: 2.5 V ... +Ub / PoE 2.5 ... 24 V
  • Low Level: < 1.5 V
  • Max. Frequency 30kHz
Trigger input specification
  • High Level: 8 V ... +Ub / PoE 8 ... 24 V
  • Low Level: < 2.5 V
Mechanical data
Material
  • Case: Aluminium, Front Cover: Glass
Dimensions (W x H x D)
  • 36 mm x 74 mm x 60 mm
Width
  • 36 mm
Height
  • 74 mm
Depth
  • 60 mm
Weight
  • 270 g
Environmental conditions
Ambient temperature
  • 0 ... + 45 °C
Storage temperature
  • - 10 ... + 60 °C
Ambient humidity
  • 20 ... 85 %
Protection class (IEC 60529)
  • IP 65
Vibration (sinusoidal)
  • 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis
  • 30 min endurance at f = 55 Hz per axis
  • IEC 60068-2-6:2008
Shock (semi-sinusoidal)
  • 30 g / 11 ms, 6 jolts per axis and direction
  • IEC 60068-2-27:2009
Ambient light immunity
  • < 25 kLux
Conformity
Conformity
  • CE
  • UL

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Quickstart
Operating Manual
Certificates / approvals
EPLAN

Drawings

Accessories
Mounting accessories
The selected altAttribute does not exist! 11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories

Article no.: 11120705

  • Fitting for PosCon and OM70
  • Mounting at an angle of 90°
  • Bracket and mounting hardware
The selected altAttribute does not exist! 11126836
Mounting bracket X7 30° horizontal for PosCon and OM70, incl. accessories

Article no.: 11126836

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° horizontal
  • Bracket and mounting hardware
The selected altAttribute does not exist! 11126837
Mounting bracket X7 30° vertical for PosCon and OM70, incl. accessories

Article no.: 11126837

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° vertical
  • Bracket and mounting hardware
Cables with open-ended wires
The selected altAttribute does not exist! CAM12.A12-11230358

Article no.: 11230358

  • M12, female, A-coded, 12-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11230359

Article no.: 11230359

  • M12, female, A-coded, 12-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11230360

Article no.: 11230360

  • M12, female, A-coded, 12-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233232

Article no.: 11233232

  • M12, female, A-coded, 12-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233233

Article no.: 11233233

  • M12, female, A-coded, 12-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233234

Article no.: 11233234

  • M12, female, A-coded, 12-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233235

Article no.: 11233235

  • M12, female, A-coded, 12-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233236

Article no.: 11233236

  • M12, female, A-coded, 12-poles; PUR, 2500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11230412

Article no.: 11230412

  • M12, female, A-coded, 12-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11230413

Article no.: 11230413

  • M12, female, A-coded, 12-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11230414

Article no.: 11230414

  • M12, female, A-coded, 12-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233237

Article no.: 11233237

  • M12, female, A-coded, 12-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233238

Article no.: 11233238

  • M12, female, A-coded, 12-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233239

Article no.: 11233239

  • M12, female, A-coded, 12-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233240

Article no.: 11233240

  • M12, female, A-coded, 12-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A12-11233241

Article no.: 11233241

  • M12, female, A-coded, 12-poles; PUR, 2500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cables
The selected altAttribute does not exist! CAM12.A12-11702145

Article no.: 11702145

  • M12, female, A-coded, 12-poles; PVC, 150 cm; M12, male, A-coded, 5-poles
  • Head A: IP65, IP66K, IP67; Head B: IP67
  • Cable: Good resistance against chemicals
The selected altAttribute does not exist! Cable Power Adapter M12/DC Connector

Article no.: 11048083

  • shielded adapter connection cable
  • M12/12-pin male connector to confectioned DC connector
  • length 2,0 m
  • manufactured cable: 11201118 ESG 34JP0200GS
The selected altAttribute does not exist! CAM12.X8-11233142

Article no.: 11233142

  • M12, male, X-coded, 8-poles; PUR, 100 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230491

Article no.: 11230491

  • M12, male, X-coded, 8-poles; PUR, 200 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230492

Article no.: 11230492

  • M12, male, X-coded, 8-poles; PUR, 300 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230367

Article no.: 11230367

  • M12, male, X-coded, 8-poles; PUR, 500 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230493

Article no.: 11230493

  • M12, male, X-coded, 8-poles; PUR, 1000 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230495

Article no.: 11230495

  • M12, male, X-coded, 8-poles; PUR, 2000 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 2.0m, flex

Article no.: 11185139

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 2,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 5.0m, flex

Article no.: 11195760

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 5,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 10.0m, flex

Article no.: 11195761

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 10,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP 20.0m, flex

Article no.: 11196995

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock) to RJ45
  • cable carrier compatible
  • length 20,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°

Article no.: 11195123

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°

Article no.: 11195122

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 10,0 m

To the top