Data sheet – VLXT-31C.I.JP
Data sheet – VLXT-31C.I.JP
Detailed data sheet – VLXT-31C.I.JP
Quick Start Guide VLXT
User’s Guide VLXT.I / VLXT.FO cameras
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (10 GigE)
Application Notes
VLXT-31C.I.JP / STEP
Power Supply 24V/1.0A Int. DC Connector
Article no.: 11079750 |
|
VLXT Starter Kit
Article no.: 11204995 |
|
ZVA-Intel_X550-T2_10GbE_Serv_Adapter
Article no.: 11190893 |
|
|
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
|
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
|
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
|
ZVA-INTEL_X710-T2L
Article no.: 11722776 |
|
Tube Adapter C M62 hard anodized
Article no.: 11193125 |
|
|
Tube M62 hard anodized
Article no.: 11185374 |
|
|
Tube Module 6 mm M62 hard anodized
Article no.: 11185376 |
|
|
Tube Module 12 mm M62 hard anodized
Article no.: 11185375 |
|
|
Tube Module 36 mm M62 hard anodized
Article no.: 11198906 |
|
|
Tube M62 hard anod. scratchproof glass
Article no.: 11701125 |
|
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
|
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
|
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
|
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
|
ZVL-Adapter S-Mount / C-Mount
Article no.: 11167984 |
|
|
ZVF-Filter Holder Mounting Tool
Article no.: 11177601 |
|
ZVL-M0828-MPW3
Article no.: 11703660 |
|
|
ZVL-M1228-MPW3
Article no.: 11704871 |
|
|
ZVL-M1628-MPW3
Article no.: 11704872 |
|
|
ZVL-M2528-MPW3
Article no.: 11704873 |
|
|
ZVL-M3528-MPW3
Article no.: 11704874 |
|
|
ZVL-M5028-MPW3
Article no.: 11704875 |
|
|
Obj TOURMALINE 2,8/50 C
Article no.: 11037739 |
|
|
Obj CITRINE 1,4/17 C
Article no.: 10170041 |
|
|
Obj CITRINE 1,4/23 C
Article no.: 11035165 |
|
|
Obj TURQUOISE 1,8/16 C
Article no.: 11076106 |
|
|
Obj CITRINE 1,8/4,8 C
Article no.: 11035760 |
|
|
Obj CITRINE 1,4/12 C
Article no.: 10170038 |
|
|
Obj TURQUOISE 1,9/10 C
Article no.: 11037743 |
|
|
Obj CITRINE 1,4/8 C
Article no.: 11035932 |
|
|
Obj LINOS MeVis C 25mm/f1,6
Article no.: 11051404 |
|
|
Obj Kowa LM12XC 12mm/f2,0
Article no.: 11092574 |
|
|
Obj Kowa LM16XC 16mm/f2,0
Article no.: 11092592 |
|
|
Obj Kowa LM25XC 25mm/f2,0
Article no.: 11092593 |
|
|
Obj Kowa LM35XC 35mm/f2,0
Article no.: 11092597 |
|
|
Obj Kowa LM50XC 50mm/f2.0
Article no.: 11166201 |
|
|
ZVL-LM6HC
Article no.: 11215056 |
|
|
Obj Kowa LM8HC 8mm/f1,4
Article no.: 11092599 |
|
|
Obj Kowa LM12HC 12mm/f1,4
Article no.: 11092600 |
|
|
Obj Kowa LM16HC 16mm/f1,4
Article no.: 11092601 |
|
|
Obj Kowa LM25HC 25mm/f1,4
Article no.: 11092602 |
|
|
Obj Kowa LM35HC 35mm/f1,4
Article no.: 11143330 |
|
|
Obj Kowa LM50HC 50mm/f1,4
Article no.: 11143331 |
|
|
Obj Kowa LM12HC-SW 12,5mm/f1,4
Article no.: 11097919 |
|
|
Obj Kowa LM25HC-SW 25mm/f1,4
Article no.: 11092603 |
|
|
Obj Kowa LM35HC-SW 35mm/f1,4
Article no.: 11092605 |
|
|
Obj Kowa LM50HC-SW 50mm/f1,4
Article no.: 11087250 |
|
|
Obj Kowa LM8JCM 8mm/f1,4
Article no.: 11092788 |
|
|
Obj Kowa LM8JC10M 8,5mm/1,8
Article no.: 11091819 |
|
|
ZVL-LM12JC10M
Article no.: 11193127 |
|
|
ZVL-LM3NCM 3,5mm/f2,4
Article no.: 11116658 |
|
|
ZVL-FL-BC1220-9M
Article no.: 11201119 |
|
|
ZVL-FL-BC1618-9M
Article no.: 11201121 |
|
|
ZVL-FL-BC2518-9M
Article no.: 11154325 |
|
|
ZVL-FL-BC3518-9M
Article no.: 11154326 |
|
|
ZVL-FL-BC5024-9M
Article no.: 11154327 |
|
|
ZVL-FL-BC7528-9M
Article no.: 11154328 |
|
|
ZVL-V0828-MPY
Article no.: 11181608 |
|
|
ZVL-V1228-MPY
Article no.: 11181609 |
|
|
ZVL-V1628-MPY
Article no.: 11181640 |
|
|
ZVL-V2528-MPY
Article no.: 11181641 |
|
|
ZVL-V3528-MPY
Article no.: 11181642 |
|
|
ZVL-V5028-MPY
Article no.: 11181643 |
|
|
ZVL-LM6FC24M
Article no.: 11700795 |
|
|
ZVL-LM8FC24M
Article no.: 11700796 |
|
|
ZVL-LM12FC24M
Article no.: 11700791 |
|
|
ZVL-LM16FC24M
Article no.: 11700739 |
|
|
ZVL-LM25FC24M
Article no.: 11700738 |
|
|
ZVL-LM35FC24M
Article no.: 11700793 |
|
|
ZVL-LM50FC24M
Article no.: 11700794 |
|
|
ZVL-V0826-MPZ
Article no.: 11700363 |
|
|
ZVL-V1226-MPZ
Article no.: 11700368 |
|
|
ZVL-V1624-MPZ
Article no.: 11700366 |
|
|
ZVL-V2520-MPZ
Article no.: 11700364 |
|
|
ZVL-V3522-MPZ
Article no.: 11700365 |
|
|
ZVL-V5024-MPZ
Article no.: 11700367 |
|
|
ZVL-Dimension_2.8/8_C
Article no.: 11214035 |
|
|
ZVL-Dimension_2/12_C
Article no.: 11214036 |
|
|
ZVL-Dimension_2/18_C
Article no.: 11214038 |
|
|
ZVL-Dimension_2/25_C
Article no.: 11214039 |
|
|
ZVL-Dimension_2/35_C
Article no.: 11214040 |
|
|
ZVL-Dimension_2/50_C
Article no.: 11214041 |
|
GigE Power Switch
Article no.: 11008795 |
|
CAM12.X8-11230367
Article no.: 11230367 |
|
|
CAM12.X8-11230493
Article no.: 11230493 |
|
|
CAM12.X8-11230494
Article no.: 11230494 |
|
|
CAM12.X8-11230495
Article no.: 11230495 |
|
|
Cable GigE M12X/RJ45, STP 2.0m, flex
Article no.: 11185139 |
|
|
Cable GigE M12X/RJ45, STP 5.0m, flex
Article no.: 11195760 |
|
|
Cable GigE M12X/RJ45, STP 10.0m, flex
Article no.: 11195761 |
|
|
Cable GigE M12X/RJ45, STP 15.0m, flex
Article no.: 11195762 |
|
|
Cable GigE M12X/RJ45, STP 20.0m, flex
Article no.: 11196995 |
|
|
Cable GigE M12X/RJ45, STP 30.0m, flex
Article no.: 11185190 |
|
|
Cable GigE M12X/RJ45, STP, 2.0m, flex, 90°
Article no.: 11195125 |
|
|
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°
Article no.: 11195123 |
|
|
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Article no.: 11195122 |
|
|
Cable GigE M12X/RJ45, STP, 20.0m, flex, 90°
Article no.: 11195121 |
|
|
Cable GigE M12X/RJ45, STP, 30.0m, flex, 90°
Article no.: 11195120 |
|
|
Adapter Cable TX to VCXG.I VLXT
Adapter Cable
Article no.: 11701126 |
|
|
Cable Power Adapter M12/DC Connector
Article no.: 11048083 |
|
|
ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201118 |
|
|
ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195097 |
|
|
ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195098 |
|
|
ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195099 |
|
|
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201128 |
|
|
ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195094 |
|
|
ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195095 |
|
|
ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195096 |
|
Mounting Adapter Type C
Article no.: 11053252 |
|
|
Mounting Adapter Type H
Article no.: 11191852 |
|
|
Heat Sink Type A
Article no.: 11037580 |
|
|
Heat Sink Type B
Article no.: 11114702 |
|
ZVI-CONNECT_CameraExtension_VLXT.I_Type1
Article no.: 11701628 |
|
|
ZVI-Polarizer_FLDR_i90B
Article no.: 11167410 |
|
|
ZVI-Polarizer_holder_FLDR_i90B
Article no.: 11167411 |
|
|
ZVI-FLDR_i90B_DP_Diffuser A1_421
Article no.: 11167413 |
|
|
Multi headed cable Type A4
Split cable for illumination
Article no.: 11207774 |
|
|
Multi headed cable Type B1
Split cable for illumination
Article no.: 11214470 |
|
|
Multi headed cable Type B2
Split cable for illumination
Article no.: 11214471 |
|
|
Multi headed cable Type B4
Split cable for illumination
Article no.: 11207776 |
|
|
Multi headed cable Type C4
Split cable for illumination
Article no.: 11207777 |
|
|
Multi headed cable Type E1
Split cable for illumination
Article no.: 11701467 |
|
|
Multi headed cable Type E2
Split cable for illumination
Article no.: 11701465 |
|
|
Multi headed cable Type E4
Split cable for illumination
Article no.: 11701466 |
|
FFPR-i100-W
Article no.: 11086540 |
|
|
FLDL-i150x15-W
Article no.: 11086539 |
|
|
FLDL-TP-Si200x100-W
Article no.: 11086537 |
|
|
FLDL-TP-Si36-W
Article no.: 11086536 |
|
|
FLDL-TP-Si85x77-W
Article no.: 11086538 |
|
|
FLDM-i100-W
Article no.: 11086541 |
|
|
FLDR-i90B-IR24
Article no.: 11090900 |
|
|
FLDR-i90B-SR24
Article no.: 11154321 |
|
|
FLDR-i90B-W
Article no.: 11085869 |
|
|
FLFL-Si60-IR24
Article no.: 11095910 |
|
|
ZVI-FLDL-i86x15-W
Article no.: 11197768 |
|
|
ZVI-LED Spot5WFL-B/SPS-220
Article no.: 11175036 |
|
|
ZVI-LED Spot5WFL-IR850/SPS-220
Article no.: 11175035 |
|
|
ZVI-LED Spot5WFL-R/SPS-220
Article no.: 11175034 |
|
|
ZVI-LED Spot5WFL-W/SPS-220
Article no.: 11175031 |
|
|
ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector
Article no.: 11130183 |
|
|
ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector
Article no.: 11130182 |
|
|
ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector
Article no.: 11130181 |
|
|
ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector
Article no.: 11130184 |
|
|
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector
Article no.: 11701627 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector
Article no.: 11130150 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector
Article no.: 11130176 |
|
|
ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector
Article no.: 11130179 |
|
|
ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC
Article no.: 11135012 |
|
|
ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal
Article no.: 11130187 |
|
|
ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal
Article no.: 11130186 |
|
|
ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal
Article no.: 11130185 |
|