Technical data
Mechanical data
External diameter
  • 95 mm
Weight
  • ≤ 165 g
Thread
  • M92 × 0,75
Length of tube
  • 2 mm
Material
  • aluminum, hard-anodized
Sealing
  • EPDM

Downloads
Data sheet
CAD

Drawings
Dimension drawing
Schematic diagram

Accessories
Housing accessories
The selected altAttribute does not exist! Tube M92 hard anodized PMMA

Article no.: 11704312

  • hard anodized lens protection with M92 thread
  • optional tube extension with Tube Module 6mm (11704395) or Tube Module (11704397), length 12 mm. Use of several Tube Modules possible.
  • thread: M92
  • length 70 mm
The selected altAttribute does not exist! Tube Module 6 mm M92 hard anodized

Article no.: 11704395

  • modular extension of the lens protection
  • thread: M92
  • length 6 mm
The selected altAttribute does not exist! Tube Module 12 mm M92 hard anodized

Article no.: 11704397

  • modular extension of the lens protection
  • thread: M92
  • length 12 mm
The selected altAttribute does not exist! Tube Module 36 mm M92 hard anodized

Article no.: 11704394

  • modular extension of the lens protection
  • thread: M92
  • length 36 mm

To the top