Unit.Arab Emir.
ae
English
+49 7771 6474 200
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors and fiber optics
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
IDC – The multicode reader series
VeriSens ID series
Starter Kits
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed / position switches
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories rotary encoders / angle sensors
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration
Static inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories sensors
Accessories process sensors
Accessories image processing
Accessories for counters and displays
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
IO-Link Converter
IO-Link Hub
Baumer Sensor Suite
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Intralogistics
Mobile Machines
Food and beverage
Packaging industry
Railway Industry
Metal and steel
Pharmaceutical industry
Robotics – End-of-Arm Tooling
Feeder technology
Digitalization
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Counters / displays
Preselection counters
Electronic preselection counters
NE210
Preset counters
NE210
1 preset, timer programmable
Preset counter with one preset
Display 5-digits
Operating mode, start count, scaling factor programmable
Connection: Incremental encoder or digital sensors
Time meter with four time ranges
Time relay with operation and release delay
Programmable as a time counter
available on request
Inquire
Share
Technical data
Downloads
Drawings
Technical data
Downloads
Drawings
Technical data
show all
Technical data - electrical ratings
Voltage supply
85...265 VAC
24 VDC ±10 %
Power consumption
5 VA
5 W
Sensor supply
85...265 VAC: 24 VDC ±20 %/100 mA
24 VDC: 24 VDC ±20 %/100 mA
Display
LED, 7-segment display
Number of digits
5-digits
Digit height
7.6 mm
Function
Preset counter
Main counter with 1 preset
Scaling factor
0.001...99.999
Count mode
Adding or subtracting
Difference counting A-B
Total (parallel) A+B
Up/Down
A 90° B phase evaluation
Counting frequency
15 Hz, 10 kHz (set by Dip switch)
Preset
1 preset
Operating mode
Main preset
Time meter / time relay
Data memory
>10 years in EEPROM
Reset
Button, electric or automatic
Outputs electronic
NPN / PNP transistor switch
Outputs relay
Change-over contact, floating
Output holding time
0.01...99.99 s
Standard DIN EN 61010‑1
ISO 16750-2 (Electrical loads)
Emitted interference
EN 61000-6-4
Interference immunity
EN 61000-6-2
Programmable parameters
Operating modes
Sensor logic
Scaling factor
Count mode
Time relay function
Approval
UL approval / E63076
Technical data - mechanical design
Ambient temperature
0...+50 °C
Storage temperature
-20...+70 °C
Relative humidity
80 % non-condensing
Connection
Plug-in screw terminal connector
Core cross-section
1.5 mm²
Protection EN 60529
IP 65 (face with seal)
Operation / keypad
Membrane with softkeys
Housing type
Built-in housing
Dimensions W x H x L
48 x 48 x 108 mm
Mounting depth
108 mm
Mounting type
Clip frame for built-in housing
Cutout dimensions
45 x 45 mm (+0.6)
Weight approx.
150 g (24 VDC/85-265 VAC)
260 g (24/48 VAC)
Material
Housing: Makrolon 6485 (PC)
Keypad: Polyester
Downloads
show all
Data sheet
NE210
DE
(
pdf
| 288 KB)
NE210
EN
(
pdf
| 301 KB)
NE210
FR
(
pdf
| 324 KB)
Operating Manual
NE210 counter
DE/EN
(
pdf
| 1 MB)
NE210 counter
FR
(
pdf
| 291 KB)
Certificates / approvals
UL certificate E63076
EN
(
pdf
| 142 KB)
Declaration of conformity
DoC / CoC - NE210, NE211, NE216
EN/DE/BG/CZ/DK/ES/FI/FR/GR/HU/IT/LT/LV/NL/NO/PL/PT/RO/SK/SI
(
pdf
| 488 KB)
CAD
NE210
(
zip
| 744 KB)
Drawings
show all
Drawings
(
png
| 32 KB)
To the top