Technical data
Side A
Head A: Connection
  • M12
Head A: Angle cable outlet
Head A: Gender
  • Female
Head A: Coding
  • A
Head A: No. of poles
  • 8
Head A: LED
  • No
Head A: Width across flats
  • AF14
Head A: Tightening torque
  • 0.6 Nm
Head A: Knurled nut material
  • Stainless steel (V4A)
Head A: Body color
  • Blue
Head A: Gasket material
  • EPDM
Labeling sleeve side A
  • No
Side B
Head B: Connection
  • Open-ended wires
Labeling sleeve side B
  • No
Cables
Cable length
  • 2500 cm
Length tolerance
  • ± 37.5 cm
Stripping length
  • 60 mm
Shielded
  • No
Conductor structure
  • 32 × 0.1 mm
AWG
  • 24
External sheath: Material
  • TPE-S
External sheath: Color
  • Blue
Cable diameter
  • 6.3 mm ± 5%
Wire cross section
  • 0.25 mm²
Cable
External sheath: Shore hardness
  • 47 ± 5 D
Cable: Temperature range (mobile)
  • - 25 ...+ 105 °C
Cable: Temperature range (fixed)
  • - 40 ...+ 105 °C
Operating voltage (only UL listed)
  • 30 V AC/DC
Shielded
  • No
Bending radius (fixed)
  • 31.5 mm
Number of wires
  • 8
Number and diameter of wires
  • 8x0.25
Length tolerance
  • ± 37.5 cm
Cable length
  • 2500 cm
Acceleration (C-track)
  • max. 10 m/s²
AWG
  • 24
Bending radius (fixed)
  • min. 5 × outer diameter
Torsion speed
  • max. 35 cycles/min
Bending radius (mobile)
  • min. 10 × outer diameter
Cable weight
  • approx. 46.2 g/m
Conductor structure
  • 32 × 0.1 mm
Cable diameter
  • 6.3 mm ± 5%
Conductor: Material
  • Copper, bare
External sheath: Material
  • TPE-S
Insulation: Material
  • PP
No. of bending cycles (C-track)
  • approx. 4000000 Cycles
Nominal voltage
  • 300 V AC
No. of torsion cycles
  • approx. 2000000 Cycles
Paired stranding
  • No
Single wire diameter
  • 0.1 mm
Cable: Test voltage
  • 3 kV
Torsion stress in °
  • ± 180 °/m
Total stranding
  • 8 wires strand around core-filler
Travel speed (C-track)
  • max. 3 m/s
Traversing path (horizontal)
  • max. 10 m
Wire cross section
  • 0.25 mm²
Wire processing
  • No
Wire diameter incl. isolation
  • 1.17 mm ± 5%
External sheath: Color
  • Blue
Electrical data
Operating voltage
  • max. 30 V AC/DC 0
Operating voltage (only UL listed)
  • 30 V AC/DC
Nominal voltage
  • 300 V AC
Contact resistance
  • max. 30 mOhm
Operating current per contact
  • max. 2 A
Mechanical data
Head A: Degree of protection
  • IP65, IP68, IP69K
Bending radius (mobile)
  • min. 10 × outer diameter
Bending radius (fixed)
  • min. 5 × outer diameter
No. of bending cycles (C-track)
  • approx. 4000000 Cycles
Torsion speed
  • max. 35 cycles/min
Torsion stress in °
  • ± 180 °/m
No. of torsion cycles
  • approx. 2000000 Cycles
Acceleration (C-track)
  • max. 10 m/s²
Travel speed (C-track)
  • max. 3 m/s
Environmental conditions
Temperature range (mobile)
  • - 25 ...+ 105 °C
Temperature range (fixed)
  • - 25 ...+ 85 °C
Cable: Temperature range (fixed)
  • - 40 ...+ 105 °C
Dragchain capable
  • Yes
Head A: Chemical resistance
  • Chemical resistance tested according to ECOLAB. If other media are used, the material resistance must be tested according to the application.
Head A: Flame resistance
  • HB (UL 94)
Head A: Oil resistance
  • ASTM 1 oil, mineral oils, limited to hydraulic oils
Head A: Acid and alkali resistant
  • Chemical resistance tested according to ECOLAB. If other media are used, the material resistance must be tested according to the application.
Head A: Pollution degree
  • 3
Cable: Acid and alkali resistant
  • Good (analogue FDA 21 178.3620, 178.3297, 177.1520, EU 10/2011)
Cable: Silicone-free
  • Yes
Commercial data
Eclass
  • 27060311

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Drawings
Side A: Technical drawing
Side A: Coding
Side B: Technical drawing
Connection diagram
Drawings

To the top