Technical data
General data
Type
  • Through beam sensor
Special type
  • Hygienic design
Emitter / receiver
  • Receiver
Actual range Sb
  • 10 m
Nominal range Sn
  • 15 m
Alignment / soiled lens indicator
  • Flashing light indicator
Light indicator
  • LED yellow
Power on indication
  • LED green
Sensitivity adjustment
  • Teach-in: remote
Alignment optical axis
  • < 2°
Approvals/certificates
  • Ecolab
  • Adapted from EHEDG
Electrical data
Response time / release time
  • < 0.49 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • <3 VDC
Output function
  • Light / dark operate
Output circuit
  • Push-pull
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 16.5 mm
Height / length
  • 34.6 mm
Depth
  • 28.7 mm
Design
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Flylead connector M8, L=200 mm
Ambient conditions
Operating temperature
  • -25 … +60 °C
Protection class
  • IP 68/69K & proTect+

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Diagrams
Excess gain curve

Drawings
Drawings
Connection diagram
Pin assignment

Accessories
Fitting emitter
O300H.TR-ZZZZ.PVCK
Through beam sensors - hygiene

Article no.: 11167291

  • emitter
  • through beam sensor
  • 10 m
  • pulsed red LED
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
O300H.TR-ZZZZ.PVNV
Through beam sensors - hygiene

Article no.: 11167292

  • emitter
  • through beam sensor
  • 10 m
  • pulsed red LED
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTOOL-ALL.TPEN
Teach Pen for sensors in metal housing

Article no.: 11137318

  • Local Teach-in of sensors in metal housing
ZTOOL-ALL.TPENJP
Teach Pen for sensors in metal housing (USA, CAN, JP)

Article no.: 11141124

  • Local Teach-in of sensors in metal housing
Mounting accessories
HI11-1H
Mounting for sensors in hygienic design Ø 11 mm

Article no.: 11039552

  • Material: Stainless steel V4A
  • EHEDG-certified

To the top