Strain Sensors
DST53-Z250U
Article no.: 11244547
Performance strain sensor with voltage output
- Measuring range ± 250 µm/m
- 1:1 replacement for former DSRT 22DD-S5-0250 - Art.: 110154118
- Cost-effective force measurement of large forces
- Minimal influence on the machine structure due to low stiffness
- Integrated amplifier electronics, output signal ± 10 VDC
- Bore hole distance 53 mm
- M12 connector, 5 pin
2 pieces immediately available from stock