Inductive proximity switch |
Inductive proximity switch - large sensing distance |
|
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | -25 … +75 °C | 0 … +65 °C |
Protection class | IP 67 | IP 67 |
Electrical data | ||
Current consumption max. (no load) | 15 mA | 10 mA |
Output circuit | PNP make function (NO) | PNP make function (NO) |
Output current | 200 mA | 100 mA |
Reverse polarity protection | Yes | Yes |
Short circuit protection | Yes | Yes |
Switching frequency | 500 Hz | 400 Hz |
Voltage drop Vd | <3 VDC | <2 VDC |
Voltage supply range +Vs | 6 … 36 VDC | 6 … 36 VDC |
General data | ||
Correction factor typ. | Mild steel 100 %, stainless steel 85 %, aluminum 55 % | |
Hysteresis | 3 … 25 % of Sr | 3 … 20 % of Sr |
Mounting type | Non-flush | Non-flush |
Nominal sensing distance Sn | 12 mm | 15 mm |
Output indicator | 4 port LED red | 3 port LED red |
Special type | Enhanced distance (GammaProx) | |
Temperature drift | - 5 % / + 10 % (+10 ... +60 °C) - 5 % / + 15 % (0 ... +65 °C) |
|
Mechanical data | ||
Connection types | Connector M12 | Connector M12 |
Design | Cylindrical threaded | Cylindrical threaded |
Dimension | 18 mm | 18 mm |
Housing length | 52.5 mm | 60 mm |
Housing material | Brass nickel plated | Brass nickel plated |
Material (sensing face) | PBT | PBT |
Tightening torque max. | 40 Nm (Front: 28 Nm) | 40 Nm |