Your benefits
  • Safely sterile thanks to fully autoclavable design
    • Designed for use in standard sterilization processes in the pharmaceutical industry and the public health sector
    • Sterilization temperature of the complete device up to 140 °C
  • Stable and accurate process control
    • Outstanding initial accuracy
    • Excellent active temperature compensation for increased process safety
  • Certified hygienic design
    • 3-A sanitary standards, FDA-compliant, EHEDG-certified
    • Wetted material 1.4435 BN2 (EN 10204-3.1

Applications

Autoclavable sensors enable safe sterilization of the complete device in one autoclave. Typical parameters are 121 °C/2 h or 134 °C/30 min.

  • Level and system pressure measurement in the pharmaceutical industry, e.g., in fermenter systems
  • Pressure measurement in the public health care sector and in research, e.g., for calibrating medical equipment and devices

Technology

Downloads


To the top