엣지 측정 및 감지
라이트 밴드 센서
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
멀티코드 리더기 IDC200
코드 판독 기능이 있는 텍스트 리더(OCR/OCV)
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
With open ended wires
CAM12.A5-11232987
Cable with open-ended wires
CAM12.A5-11232987
제품번호: 11232987
M12, female, A-coded, 5-poles; PUR, 1500 cm, free cable end
Dragchain capable; suitable for robotics ± 180 °/m
Head A: IP65, IP66K, IP67
Cable: good resistance against chemicals, flames, oils
Halogen free
문의
공유하다
기술 데이터
다운로드
도면
부속품
기술 데이터
다운로드
도면
부속품
기술 데이터
모두 표시
Side A
Head A: Connection
M12
Head A: Angle cable outlet
0°
Head A: Gender
Female
Head A: Coding
A
Head A: No. of poles
5
Head A: LED
No
Head A: Width across flats
AF13
Head A: Tightening torque
0,6 Nm
Head A: Knurled nut material
Zinc-pressure die casting, surface Ni
Head A: Body color
Black
Head A: Gasket material
FKM
Labeling sleeve side A
Yes
Side B
Head B: Connection
Open-ended wires
Labeling sleeve side B
Yes
Cable length
1500 cm
Length tolerance
± 22,5 cm
Stripping length
20 mm
Shielded
No
Conductor structure
42 × 0,1 mm
AWG
22
External sheath: Material
PUR
External sheath: Color
Black
Cable diameter
4,8 mm ± 5%
Wire cross section
0.34 mm²
Cable: Temperature range (mobile)
- 25 ...+ 80 °C
Cable: Temperature range (fixed)
- 40 ...+ 80 °C
Operating voltage (only UL listed)
30 V AC/DC
Shielded
No
Bending radius (fixed)
24 mm
Number of wires
5
Number and diameter of wires
5x0.34
Length tolerance
± 22,5 cm
Cable length
1500 cm
Acceleration (C-track)
max. 10 m/s²
AWG
22
Bending radius (fixed)
min. 5 × outer diameter
Torsion speed
max. 35 cycles/min
Bending radius (mobile)
min. 10 × outer diameter
Cable type
3
Cable weight
approx. 41,8 g/m
Conductor structure
42 × 0,1 mm
Cable diameter
4,8 mm ± 5%
Conductor: Material
Copper, bare
External sheath: Material
PUR
Insulation: Material
PP
No. of bending cycles (C-track)
approx. 10000000 Cycles
Nominal voltage
300 V
No. of torsion cycles
approx. 2000000 Cycles
Paired stranding
No
Single wire diameter
0,1 mm
Cable: Test voltage
2,5 kV
Torsion stress in °
± 180 °/m
Total stranding
5 wires strand around core-filler
Travel speed (C-track)
max. 3 m/s
Traversing path (horizontal)
max. 10 m
Wire cross section
0.34 mm²
Wire processing
No
Wire diameter incl. isolation
1,25 mm ± 5%
External sheath: Color
Black
Electrical data
Operating voltage
max. 125 V AC/DC
Operating voltage (only UL listed)
30 V AC/DC
Nominal voltage
300 V
Contact resistance
max. 30 mOhm
Operating current per contact
max. 4 A
Mechanical data
Head A: Degree of protection
IP65, IP66K, IP67
Bending radius (mobile)
min. 10 × outer diameter
Bending radius (fixed)
min. 5 × outer diameter
No. of bending cycles (C-track)
approx. 10000000 Cycles
Torsion speed
max. 35 cycles/min
Torsion stress in °
± 180 °/m
No. of torsion cycles
approx. 2000000 Cycles
Acceleration (C-track)
max. 10 m/s²
Travel speed (C-track)
max. 3 m/s
Environmental conditions
Temperature range (mobile)
- 25 ...+ 80 °C
Temperature range (fixed)
- 25 ...+ 80 °C
Cable: Temperature range (fixed)
- 40 ...+ 80 °C
Dragchain capable
Yes
Head A: Chemical resistance
No
Head A: Flame resistance
HB (UL 94)
Head A: Oil resistance
ASTM 1 oil, mineral oils, limited to hydraulic oils
Head A: Acid and alkali resistant
No
Head A: Pollution degree
3
Cable: Chemical resistance
Good (DIN EN 60811-404)
Cable: Flame resistance
Conform UL 1581 §1090 (H), CSA FT2, IEC 60332-2-2
Cable: Oil resistance
Good (DIN EN 60811-404)
Cable: Silicone-free
Yes
Commercial data
Eclass
27060311
다운로드
모두 표시
Data sheet
Data sheet – CAM12.A5-11232987
DE
(
pdf
| 570 KB)
Data sheet – CAM12.A5-11232987
EN
(
pdf
| 568 KB)
Certificates / approvals
BG/CZ/DE/DK/EN/ES/FI/FR/GR/HU/IT/KO/LT/LV/NL/NO/PL/PT/RO/SI/SK/TH
(
pdf
| 179 KB)
EN
(
pdf
| 113 KB)
EPLAN
데이터 포털 링크
데이터 포털 링크
도면
모두 표시
Side A: Technical drawing
(
png
| 38 KB)
Side A: Coding
(
png
| 65 KB)
Side B: Technical drawing
(
png
| 15 KB)
Connection diagram
(
png
| 59 KB)
Drawings
(
png
| 30 KB)
부속품
모두 표시
Torque wrench
CAM12.WS13-11238694
제품번호: 11238694
Torque wrench set
M12, AF 13, 0.6 Nm
CAM12.W13-11238690
제품번호: 11238690
Wrench
M12, AF 13, 0.6 Nm
맨 위로