• Imagen
  • Nombre del producto
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal

filtrar por características

Nominal strain

Output signal

Imagen Nombre del producto Nominal strain Dimensions Mechanical mounting Output signal
DST53-A102I

Artículo no..: 11244542

Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Consultar
DST53-A102L

Artículo no..: 11242320

Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Consultar
DST53-A102P

Artículo no..: 11244540

Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Consultar
DST53-A102U

Artículo no..: 11242299

Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Consultar
DST53-A202I

Artículo no..: 11244544

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Consultar
DST53-A202L

Artículo no..: 11244545

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Consultar
DST53-A202P

Artículo no..: 11244541

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Consultar
DST53-A202U

Artículo no..: 11244543

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Consultar
DST53-A250I

Artículo no..: 11244457

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Consultar
DST53-A250L

Artículo no..: 11244458

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Consultar
DST53-A250P

Artículo no..: 11244459

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Consultar
DST53-A250U

Artículo no..: 11244456

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Consultar
DST53-Z100I

Artículo no..: 11706115

Nominal strain
  • 0 ... 100 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
Consultar
DST53-Z100U

Artículo no..: 11244546

Nominal strain
  • 0 ... 100 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
Consultar
DST53-Z250I

Artículo no..: 11706116

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
Consultar
DST53-Z250U

Artículo no..: 11244547

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
Consultar
DST53-Z350I

Artículo no..: 11706117

Nominal strain
  • 0 ... 350 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
Consultar
DST53-Z350U

Artículo no..: 11244548

Nominal strain
  • 0 ... 350 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
Consultar
DST53-Z500U

Artículo no..: 11244549

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
Consultar
DST53-Z750U

Artículo no..: 11244560

Nominal strain
  • 0 ... 750 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
Consultar
DST76-B500I

Artículo no..: 11242294

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Consultar
DST76-B500L

Artículo no..: 11242295

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Consultar
DST76-B500P

Artículo no..: 11242292

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Consultar
DST76-B500U

Artículo no..: 11242293

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Consultar

¿No encontró lo que buscaba?

Hasta la cima