• Imagen
  • Nombre del producto
  • Resolution
  • Housing
  • Sensing distance max.
  • Features

filtrar por características

Product group

Sensing range

Light source

Connection types

Output circuit/interface

Design

Dimension

Housing version

Protection class/approvals

Version

Imagen Nombre del producto Resolution Housing Sensing distance max. Features
O200.GP-GW1J.72CV

Artículo no..: 11210521

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-GW1J.72CV/H006

Artículo no..: 11210572

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GP-GW1J.72NV

Artículo no..: 11208513

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -30 … 50 °C
  • IP 67
Consultar
O200.GP-GW1J.72NV/H006

Artículo no..: 11212696

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 20 … 120 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -30 … 50 °C
  • IP 67
Consultar
O200.GR-GW1J.72CV/E026

Artículo no..: 11210544

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GR-GW1J.72CV/E026_H006

Artículo no..: 11210567

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GR-GW1J.72NV/E026

Artículo no..: 11210293

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -30 … 50 °C
  • IP 67
Consultar
O200.GR-GW1J.72NV/E026_H006

Artículo no..: 11212635

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 15 … 72 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -30 … 50 °C
  • IP 67
Consultar
O200.GR.F-GW1J.72CV/E026

Artículo no..: 11210545

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GR.F-GW1J.72CV/E026_H006

Artículo no..: 11210568

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.GR.F-GW1J.72NV/E026

Artículo no..: 11210291

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.GR.F-GW1J.72NV/E026_H006

Artículo no..: 11212636

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 8 … 13,5 mm
Features
  • Pulsed red LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.RP-GW1J.72CV

Artículo no..: 11210550

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.RP-GW1J.72CV/H006

Artículo no..: 11208515

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.RP-GW1J.72NV

Artículo no..: 11210277

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.RP-GW1J.72NV/H006

Artículo no..: 11212654

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 3 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.SP-GW1J.72CV

Artículo no..: 11210554

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.SP-GW1J.72CV/H006

Artículo no..: 11210573

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Cable 4 pin, 2 m
  • -25 … 50 °C
  • IP 67
Consultar
O200.SP-GW1J.72NV

Artículo no..: 11210276

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Sleeve smooth (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O200.SP-GW1J.72NV/H006

Artículo no..: 11212658

Housing
  • 8 mm x 25,1 mm
  • plastic
Sensing distance max.
  • 25 … 180 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Threaded sleeves M3 (stainless steel)
  • Flylead connector M8 4 pin, L=200 mm
  • -25 … 50 °C
  • IP 67
Consultar
O300.GL-GW1J.72CU

Artículo no..: 11171740

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Consultar
O300.GP-GW1J.72CU

Artículo no..: 11125058

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Consultar
O300.GP-GW1J.72N

Artículo no..: 11125023

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Consultar
O300.RL-GW1J.72CU

Artículo no..: 11172767

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Consultar
O300.RL-GW1J.72N

Artículo no..: 11172769

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 5 m
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Consultar
O300.RP.T-GW1J.72CU

Artículo no..: 11157331

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Consultar
O300.RP.T-GW1J.72N

Artículo no..: 11157334

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 3,5 m
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Consultar
O300.SL-GW1J.72CU

Artículo no..: 11176826

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Consultar
O300.SL-GW1J.72CU/E022

Artículo no..: 11199074

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -10 … 60 °C
  • IP 67
Consultar
O300.SL-GW1J.72N

Artículo no..: 11176827

Housing
  • 12,9 mm x 32,3 mm
  • plastic
Sensing distance max.
  • 30 … 250 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M8 4 pin
  • -10 … 60 °C
  • IP 67
Consultar

¿No encontró lo que buscaba?

Hasta la cima