Technical data
General data
Resolution
  • 1280 × 960 px
Sensor type
  • 1/3″ CCD, monochrome
Illumination
  • external, available as accessory
Illumination connection
  • direct (integrated VeriFlash® flash controller)
High-resolution mode
  • max. 32 inspections per second
High-speed mode (limited resolution)
  • max. 54 inspections per second
Number of jobs (products)
  • ≤ 255
Features per job
  • 32
Signal processing
  • Baumer FEX® 4.0
Defect image memory
  • 8
Lens
  • C-mount
Electrical data
Nominal voltage power supply
  • 24 V ±25 %
Nominal voltage power supply (add-on)
  • Class 2 according to NEC / protection class III
Nominal voltage power supply (info)
  • The device is intended for supply from an isolated limited power source according to UL61010-1, 3rd ed cl. 9.4 or a limited energy source according to UL60950-1 or Class 2 according to NEC.
Power consumption
  • Max. 42 W (with I/O and lighting)
Inputs
  • 8 … 30 V (polarity protected)
Digital inputs
  • 5 inputs
  • trigger
  • job selection
  • external teach-in
  • encoders (CH-A, CH-B) 500 kHz
Outputs
  • PNP Ipeak = 100 mA and Ieff = 50 mA (short-circuit proof)
Digital outputs
  • 5 outputs
  • Pass / Fail
  • Flash Sync
  • Alarm
  • Camera Ready
  • Output Enable
Initial setup
  • Ethernet (10BASE-T / 100BASE-TX)
Process interface
  • PROFINET (CC-A)
  • EtherNet/IP
  • TCP/UDP (Ethernet)
Visualization
  • configurable web interface with MultiViewer function
Mechanical data
Width
  • 53 mm (without lens/tube)
Height
  • 99.5 mm (without lens/tube)
Depth
  • 49.8 mm (without lens/tube)
Weight
  • ≤ 300 g (without lens/tube)
Material
  • housing: aluminum
  • cover glass XC tube: PMMA
Environmental conditions
Operating temperature
  • +5 … +55 °C @ T = measurement point
Storage temperature
  • -20 … +70 °C
Humidity
  • 0 … 90 % (non-condensing)
Protection class
  • IP 67 (with tube)
Vibration load
  • IEC 60068-2-6
  • IEC 60068-2-64
Mechanical shock resistance
  • EN 60068-2-27
Feature checks
Part location
  • Part location on contours
  • Part location on edges
  • Part location on circle
  • Part location on text line
Geometry
  • Distance
  • circle
  • angle
  • count edges
  • point position
  • edge characteristics
Feature comparison
  • count contour points
  • contour comparison
  • brightness
  • contrast
  • area size
  • count areas
  • pattern comparison
  • find object positions
Integrated flash controller
Voltage
  • 12 V DC or 24 V DC (permanent)
  • 24 V DC or 48 V DC (pulsed)
Current
  • Imax = 800 mA at 24 V DC (permanent) (±10 %, at least ± 100 mA, at 25 °C)
  • Imax = 4 A at 48 V DC (pulsed) (+10/-20 %, at least ± 100 mA, at 25 °C)
Flash time
  • max. 1 ms (Duty Cycle max. 1:10)
Conformity
Conformity
  • CE
  • RoHS
  • KC (R-R-BkR-VeriSens-XC-IP)
  • UL recognized
Non-volatile memory
Flash memory size
  • 2000 Mbit Flash S34ML02G100BHI0000

Software
Software packages
Software

Downloads
Data sheet
Quickstart
Operating Manual
Application notes
CAD
EPLAN

Drawings
Dimension drawing
C-mount support
XC Tube, XC Tube Module
Electrical connection M12 / 12-pin, A-coded (on device)
Electrical connection illumination M8 / 4-pin (on device)
Ethernet connection M12 / 4-pin (on device)

Accessories
Power supply
The selected altAttribute does not exist! Power Supply 24V/1.0A Int. DC Connector

Article no.: 11079750

  • power supply 24V/1,0A with adapters for EU, US, UK AU, KR
  • in combination with "Cable power adapter M12/DC connector" (11048083) suitable for VCXG.I(.XT), VLXT, VAX and VeriSens
Starter Kit
The selected altAttribute does not exist! Starter Kit VeriSens Universal

Article no.: 11075442

  • confectioned connection cable M12/12-pin with power supply 24V/1.0A
  • Ethernet cable
  • 90° angled fixation bracket incl. screws
  • screw driver
  • Application Suite (Windows) via Download
  • VeriSens not included
Lens accessories
The selected altAttribute does not exist! XC Tube

Article no.: 11088325

  • lens protection for C-mount lenses
  • Optional XC Tube extension with XC Tube Module 6mm (11115649) or XC Tube Module (11089149), length 12 mm. Use of several Tube Modules possible.
  • thread: M47
  • length 44 mm
The selected altAttribute does not exist! XC Tube Module 12 mm

Article no.: 11089149

  • modular extension of the lens protection of C-mount lenses
  • thread: M47
  • length 12 mm
The selected altAttribute does not exist! Filter CL/27 (R2) ROT PENTAX

Article no.: 11006551

  • Ricoh color filter (red)
The selected altAttribute does not exist! Close-up ring set ZVS-FP-RGST six-piece

Article no.: 11010529

  • Close-up ring set ZVS-FP-RGST six-piece 0,5, 1, 5, 10, 20, 40 mm
The selected altAttribute does not exist! Filter Pol PENTAX PL27

Article no.: 11092000

  • Ricoh polarization filter
  • linear
  • filter thread
The selected altAttribute does not exist! Filter IR block 1''-32 H2,5mm

Article no.: 11095022

  • IR - blocking filter, C-mount
  • screwable into C-mount housing (independend from lens)
The selected altAttribute does not exist! Filter <780nm block 1“-32 H2,5mm

Article no.: 11095023

  • daylight blocking filter up to 780nm
  • screwable into C-mount housing (independend from lens)
The selected altAttribute does not exist! Set Filter <780nm block 1"-32 H2,5mm

Article no.: 11097576

  • daylight blocking filter up to 780nm
  • screwable into C-mount housing (independend from lens)
  • set with screw-in tool
The selected altAttribute does not exist! XC Tube Module 6mm

Article no.: 11115649

  • modular extension of the lens protection of C-mount lenses
  • thread: M47
  • length 6 mm
The selected altAttribute does not exist! ZVI-FILTER POL. PL30.5 C91353

Article no.: 11175428

  • Ricoh polarization filter
  • linear
  • filter thread M30.5
The selected altAttribute does not exist! ZVI-Filter Pol. PL40.5 C91301

Article no.: 11167713

  • Ricoh polarization filter
  • linear
  • filter thread M40.5
Lens
The selected altAttribute does not exist! Obj CITRINE 1,4/17 C

Article no.: 10170041

  • Schneider Kreuznach lens
  • 17 mm
  • F 1,4-11
  • format 2/3"
  • M.O.D. 0,16 m
  • C-mount
The selected altAttribute does not exist! Obj CITRINE 1,4/23 C

Article no.: 11035165

  • Schneider Kreuznach lens
  • 23 mm
  • F 1,4-11
  • format 2/3"
  • M.O.D. 0,211 m
  • C-mount
The selected altAttribute does not exist! Obj TOURMALINE 2,8/50 C

Article no.: 11037739

  • Schneider Kreuznach lens
  • 50 mm
  • F 2,8-16
  • format 1.3"
  • M.O.D. 0,135 m
  • C-mount
The selected altAttribute does not exist! Obj CITRINE 1,8/4,8 C

Article no.: 11035760

  • Schneider Kreuznach lens
  • 4,8 mm
  • F 1,8-8
  • format 2/3"
  • M.O.D. 0,037 m
  • C-mount
The selected altAttribute does not exist! Obj CITRINE 1,4/8 C

Article no.: 11035932

  • Schneider Kreuznach lens
  • 8 mm
  • F 1.4-8
  • format 2/3"
  • M.O.D. 0.072 m
  • C-mount
The selected altAttribute does not exist! Obj TURQUOISE 1,9/10 C

Article no.: 11037743

  • Schneider Kreuznach lens
  • 10 mm
  • F 1,9-16
  • format 1"
  • M.O.D. 0,092 m
  • C-mount
The selected altAttribute does not exist! Obj CITRINE 1,4/12 C

Article no.: 10170038

  • Schneider Kreuznach lens
  • 12 mm
  • F 1,4-11
  • format 2/3"
  • M.O.D. 0,614 m
  • C-mount
The selected altAttribute does not exist! Obj TURQUOISE 1,8/16 C

Article no.: 11076106

  • Schneider Kreuznach lens
  • 16 mm
  • F 1,8-22
  • format 1"
  • M.O.D. 0,155 m
  • C-mount
The selected altAttribute does not exist! Obj LINOS MeVis C 25mm/f1,6

Article no.: 11051404

  • Linos lens
  • 25 mm
  • F 1,6-16
  • format 1"
  • M.O.D. 0,26 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM12HC-SW 12,5mm/f1,4

Article no.: 11097919

  • Kowa lens
  • 12,5 mm
  • F 1,4-16
  • format 1"
  • locating screw for aperture and focus
  • via RS485 interface
  • M.O.D. 0,9 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM25HC 25mm/f1,4

Article no.: 11092602

  • Kowa lens
  • 25 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM25HC-SW 25mm/f1,4

Article no.: 11092603

  • Kowa lens
  • 25 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • SWIR optimized
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM35HC-SW 35mm/f1,4

Article no.: 11092605

  • Kowa lens
  • 35 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,4 m
  • SWIR optimized
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM8JCM 8mm/f1,4

Article no.: 11092788

  • Kowa lens
  • 8 mm
  • F 1,4
  • format 2/3"
  • M.O.D. 0,1 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM8JC10M 8,5mm/1,8

Article no.: 11091819

  • Kowa lens
  • 8,5 mm
  • F 1,6-22
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-LM3NCM 3,5mm/f2,4

Article no.: 11116658

  • Kowa lens
  • 3,5 mm
  • F 2,4-14
  • format 1/1.8''
  • M.O.D. 0,1 m
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC0814A-2M

Article no.: 11150223

  • Ricoh Imaging lens
  • 8 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC1214A-2M

Article no.: 11150226

  • Ricoh Imaging lens
  • 12 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC1614A-2M

Article no.: 11150228

  • Ricoh Imaging lens
  • 16 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC2514A-2M

Article no.: 11150229

  • Ricoh Imaging lens
  • 25 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC5024A-2M

Article no.: 11150230

  • Ricoh Imaging lens
  • 50 mm
  • F 2,4-22
  • format 2/3"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-HC0614-2M

Article no.: 11008992

  • Ricoh Imaging lens
  • 6 mm
  • F 1,4-16
  • format 1/2"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-HC1214-2M

Article no.: 11004362

  • Ricoh Imaging lens
  • 12 mm
  • F 1,4-16
  • format 1/2"
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC1614-2M

Article no.: 10170039

  • Ricoh Imaging lens
  • 16 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC2514-2M

Article no.: 11002222

  • Ricoh Imaging lens
  • 25 mm
  • F 1,4-16
  • format 2/3"
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC3516-2M

Article no.: 11003417

  • Ricoh Imaging lens
  • 35 mm
  • F 1,6-16
  • format 2/3"
  • M.O.D. 0,35 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC5028-2M

Article no.: 11012785

  • Ricoh Imaging lens
  • 50 mm
  • F 2,8-22
  • format 2/3"
  • M.O.D. 0,9 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-CC7528-2M

Article no.: 11003041

  • Ricoh Imaging lens
  • 75 mm
  • F 2,8 32
  • format 2/3"
  • M.O.D. 0,7 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-BC2518-9M

Article no.: 11154325

  • Ricoh Imaging lens
  • 25 mm
  • F 1,8-16
  • format 1,1"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-BC3518-9M

Article no.: 11154326

  • Ricoh Imaging lens
  • 35 mm
  • F 1,6-16
  • format 1,1"
  • M.O.D. 0,15 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-BC5024-9M

Article no.: 11154327

  • Ricoh Imaging lens
  • 50 mm
  • F 2,4-22
  • format 1,1"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM12HC 12mm/f1,4

Article no.: 11092600

  • Kowa lens
  • 12,5 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM16HC 16mm/f1,4

Article no.: 11092601

  • Kowa lens
  • 16 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount
ZVL-V0828-MPY

Article no.: 11181608

  • Computar lens
  • 8 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount
ZVL-V1228-MPY

Article no.: 11181609

  • Computar lens
  • 12 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
ZVL-V1628-MPY

Article no.: 11181640

  • Computar lens
  • 16 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
ZVL-V2528-MPY

Article no.: 11181641

  • Computar lens
  • 25 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
ZVL-V3528-MPY

Article no.: 11181642

  • Computar lens
  • 35 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
ZVL-V5028-MPY

Article no.: 11181643

  • Computar lens
  • 50 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,55 m
  • locating screw for aperture and focus
  • C-mount
Cable
The selected altAttribute does not exist! ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201118

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
The selected altAttribute does not exist! ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195097

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195098

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
The selected altAttribute does not exist! ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m

Article no.: 11195099

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 20,0 m
The selected altAttribute does not exist! ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201128

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
The selected altAttribute does not exist! ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195094

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195095

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
The selected altAttribute does not exist! ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m

Article no.: 11195096

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 20,0 m
The selected altAttribute does not exist! KSG 34A/KSG45AR0500G/E

Article no.: 11700905

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR1000G/E

Article no.: 11700904

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR0200G/E

Article no.: 11700903

  • M12, male;, D-coded, 4-poles PUR, 200 cm, shielded; RJ45, male, A-coded, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0200G/E

Article no.: 11701260

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0500G/E

Article no.: 11701261

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR1000G/E

Article no.: 11701262

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! Cable Power Adapter M12/DC Connector

Article no.: 11048083

  • shielded adapter connection cable
  • M12/12-pin male connector to confectioned DC connector
  • length 2,0 m
  • manufactured cable: 11201118 ESG 34JP0200GS
Mountings and heat sinks
The selected altAttribute does not exist! VeriSens laboratory stand

Article no.: 11051407

  • stand for VeriSens
  • content: articulated arm, baseplate, one white and one black underlayment, VeriSens mounting with 2 screws (hexagon socket)
  • max. hight of device mounting approx. 28 cm
The selected altAttribute does not exist! VS Mounting Adapter

Article no.: 11177010

  • Fixation bracket for VeriSens vision sensors incl. screws (hexagon socket) and washers
  • 90° angled
Illumination accessories
The selected altAttribute does not exist! VB Fix Kit FLDR-i90B small
Illumination fixation kit

Article no.: 11092203

  • set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
  • length: 57 mm
The selected altAttribute does not exist! VB Fix Kit FLDR-i90B large
Illumination fixation kit

Article no.: 11092204

  • set of fixation brackets for LED ring light FLDR-i90B and VeriSens® XC series
  • length: 93 mm
The selected altAttribute does not exist! VB Fix Kit RONDO-LX small

Article no.: 11136136

  • set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
  • length: 57 mm
The selected altAttribute does not exist! VB Fix Kit RONDO-LX large

Article no.: 11136139

  • set of fixation brackets for LED ring light RONDO-LX and VeriSens® XC series
  • length: 93 mm
The selected altAttribute does not exist! ZVI-LUMIMAX T1 AdapterCable Illumination
Adapter cable for illumination

Article no.: 11175008

  • adapter cable to connect LUMIMAX Spot5W illuminations to M12/12-pin connector
  • suitable for VeriSens, VCXG.I and VLXT
The selected altAttribute does not exist! ZVI-VB_Fix_Kit_Industrial_Light
Illumination fixation kit

Article no.: 11076264

  • VeriSens® illumination fix kit
  • Scales for the documentation of the application setup, also for its replication
  • Use in combination with illumination adapter (for LUMIMAX Spot5W: ZVI-Fix_Kit_Adapter_Spot5W (11175009))
  • Length: 130 mm
The selected altAttribute does not exist! ZVI-Fix_Kit_Adapter_Spot5W

Article no.: 11175009

  • mounting adapter to mount LUMIMAX Spot5W illuminations to ZVI-VB_Fix_Kit_Industrial_Light (11076264)
The selected altAttribute does not exist! ZVI-FLDR_i90B_DP_Diffuser A1_421

Article no.: 11167413

  • Diffusor with drilling holes and screws for Falcon illumination FLDR-i90B
The selected altAttribute does not exist! ZVI-Polarizer_FLDR_i90B

Article no.: 11167410

  • Polarization filter for Falcon illumination FLDR-i90B
The selected altAttribute does not exist! ZVI-Polarizer_holder_FLDR_i90B

Article no.: 11167411

  • Mounting adapter for polarization filter for Falcon FLDR-i90B illuminations: ZVI-Polarizer_FLDR-i90B (11167410)
  • incl. screws
Illumination
The selected altAttribute does not exist! ZVI-LED Spot5WFL-W/SPS-220

Article no.: 11175031

  • LED spot light
  • white
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-R/SPS-220

Article no.: 11175034

  • LED spot light
  • red
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-IR850/SPS-220

Article no.: 11175035

  • LED spot light
  • infrared
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-B/SPS-220

Article no.: 11175036

  • LED spot light
  • blue
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! FLDR-i90B-W

Article no.: 11085869

  • flashable LED ring light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLDL-TP-Si36-W

Article no.: 11086536

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 47 mm × 47 mm × 15 mm housing
The selected altAttribute does not exist! FLDL-TP-Si200x100-W

Article no.: 11086537

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 116 mm × 228 mm × 23,5 mm housing
The selected altAttribute does not exist! FLDL-TP-Si85x77-W

Article no.: 11086538

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 95 mm × 95 mm × 15 mm housing
The selected altAttribute does not exist! FLDL-i150x15-W

Article no.: 11086539

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 158 mm × 17 mm × 20 mm housing
The selected altAttribute does not exist! FFPR-i100-W

Article no.: 11086540

  • flashable LED dark field illumination
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 100 mm
The selected altAttribute does not exist! FLDR-i90B-IR24

Article no.: 11090900

  • flashable LED ring light
  • IR 875 nm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLFL-Si60-IR24

Article no.: 11095910

  • flashable LED back light
  • NIR
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 94 mm × 94 mm × 10 mm housing
The selected altAttribute does not exist! ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector

Article no.: 11701627

  • flashable LED ring light
  • white
  • radiation angle 80°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 134 mm
  • IP65 protection
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector

Article no.: 11130150

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector

Article no.: 11130176

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 50°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector

Article no.: 11130179

  • flashable LED ring light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector

Article no.: 11130181

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 80°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector

Article no.: 11130182

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 120°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 127 mm × 127 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector

Article no.: 11130183

  • flashable LED dark field illumination
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 120 mm
The selected altAttribute does not exist! ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector

Article no.: 11130184

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 74 mm × 15 mm × 17 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal

Article no.: 11130185

  • flashable LED bar light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal

Article no.: 11130186

  • flashable LED bar light
  • SH white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal

Article no.: 11130187

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC

Article no.: 11135012

  • flashable LED incident light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! FLDR-i90B-SR24

Article no.: 11154321

  • flashable LED ring light
  • red (626 nm)
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! ZVI-FLDL-i86x15-W

Article no.: 11197768

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • dimensions: 18 mm × 95 mm × 20 mm housing

To the top