Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤70 mA
Initializing time
  • ≤ 30 ms after power on
Pulses per revolution
  • 1 … 65536
Duty cycle
  • 45…55 % typical at 1024, 2048 ppr (further see table Duty cycle)
Reference signal
  • Zero pulse 90° or 180°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
  • HTL/push-pull
Programmable parameters
  • Output level TTL/HTL
  • Pulse number 1...65536
  • Zero pulse width 90°/180°
  • Zero pulse position
  • Signal sequence
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 x 10 mm, solid shaft with flat
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Flange
  • Synchro flange
Protection EN 60529
  • IP 65
Operating speed
  • ≤12000 rpm (+20 °C)
  • ≤11000 rpm (+40 °C)
  • ≤8000 rpm (+60 °C)
Starting torque
  • ≤0.015 Nm (+20 °C)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
  • Solid shaft: stainless steel
Ambient temperature
  • -20...+60 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 300 g, 6 ms
Explosion protection
  • II 3 D Ex tc IIIC T135°C Dc X (dust): see special conditions “X”
Connection
  • Flange connector M12, 8-pin
  • Flange connector M23, 12-pin
  • Cable
Weight approx.
  • 300 g

Software
Software

Downloads
Data sheet
Quickstart
Brochures / Catalogs
CAD
  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable axial, IP65 / STEP (EIL580-SY06.5Tx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable radial, IP65 / STEP (EIL580-SY06.5Rx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, cable tangential, IP65 / STEP (EIL580-SY06.5Px.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M12 axial, IP65 / STEP (EIL580-SY06.5Ax.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M12 radial, IP65 / STEP (EIL580-SY06.5Bx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M23 axial, IP65 / STEP (EIL580-SY06.5Dx.xxxxx.A)

  • EIL580: Synchro flange (flute ø53 mm), solid shaft ø6 mm, connector M23 radial, IP65 / STEP (EIL580-SY06.5Fx.xxxxx.A)


Accessories
Mounting accessories
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=06 / D2=06)
For encoder with solid shaft

Article no.: 11065916

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=06 / D2=08)
For encoder with solid shaft

Article no.: 11065917

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft

Article no.: 11065922

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=11 / D2=06)
For encoder with solid shaft

Article no.: 11065926

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=12 / D2=06)
For encoder with solid shaft

Article no.: 11065928

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Spring washer coupling (D1=6 / D2=6)
For encoder with solid shaft

Article no.: 10141131

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft

Article no.: 10141132

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Spring washer coupling (D1=6 / D2=16)
For encoder with solid shaft

Article no.: 11034139

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Bellows coupling (D1=06 / D2=10)
For encoder with solid shaft

Article no.: 11050507

  • Backlash-free angle-synchronous transmission
  • Optimum compensation of misalignments
  • Very high torsional spring stiffness
  • Small restoring force
  • Vibration damping
  • Stainless steel bellows
The selected altAttribute does not exist! Mounting adaptor
For encoders with synchro flange

Article no.: 10117667

  • Glass-fiber reinforced plastic
  • Excellent resistance against temperature and chemicals
  • Electrically isolated encoder mount
The selected altAttribute does not exist! Set of eccentric fixings for mounting clamp (10117667)

Article no.: 10117668

  • With 3x eccentric fixings, screws and nuts
The selected altAttribute does not exist! Set of eccentric fixings type A

Article no.: 11065545

  • With 3 eccentric fixings type A
The selected altAttribute does not exist! Bearing flange for encoders with synchro flange (Z 119.035)

Article no.: 10158124

  • For all encoder with synchro flange and 6 mm shaft
  • Material: Aluminium, bare
Connectors and cables
Female connector M23 with pin lock, 12-pin, CW

Article no.: 11141051

  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Knurled nut with pin lock
  • EMC version
  • Temperature range -40...+100 °C
Programming accessories
Handheld programming tool Handheld Programming Tool Z-PA-EI-H

Article no.: 11120657

  • Battery operated stand-alone solution
  • Intuitive, fully menu-driven programming
  • Four user-assigned buttons for simple and quick programming
  • Memory of several encoder configurations
  • Backlit display
  • LED status indicator
  • Encoder diagnostic functions
PC software – PC Software PC Programming Tool Z-PA-EI-P
For programmable encoders EIL580P, HS35P, ITD2PH00.2

Article no.: 11120547

  • PC Programming Tool incl. Encoder Software
  • Easy and intuitive operation
  • Memory of several encoder configurations
  • Encoder diagnostics with monitor output
  • USB powered
  • Product documentation by printing customized product labels
Connection cable connector M12 / connector D-SUB, 0.2 m

Article no.: 11119280

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
Connection cable connector M12 / connector D-SUB, 1 m

Article no.: 11119720

  • Connecting cable shielded with connector M12, 8-pin, female contacts on connector D-SUB, 9-pin, male contacts
Connection cable connector M23 (CW) / connector D-SUB, 0.2 m

Article no.: 11119257

  • Connecting cable shielded with connector M23, 12-pin, female contacts, clockwise (CW) on connector D-SUB, 9-pin, male contacts
Connection cable connector M23 (CW) / connector D-SUB, 1 m

Article no.: 11119723

  • Connecting cable shielded with connector M23, 12-pin, female contacts, clockwise (CW) on connector D-SUB, 9-pin, male contacts

To the top