Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption typ.
  • 14 mA (24 VDC, w/o load)
Initializing time
  • ≤ 15 ms after power on
Interface
  • CANopen®
Update time
  • 20 ms
Function
  • Singleturn
Profile conformity
  • CANopen® CiA communication profile DS 301, LSS profile DSP 305, device profile DS 406
Measuring range
  • 0...360°
Steps per revolution
  • ≤16384 / 14 bit
Linearity
  • ±0.25 % FS
Absolute accuracy
  • ±1 ° (+25 °C)
Sensing method
  • Magnetic
Code sequence
  • CW: ascending values with clockwise sense of rotation (looking at flange)
Output stages
  • CAN-Bus, LV (3.3 V) compatible ISO 11898
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Size (flange)
  • ø48 mm, housing 28.6 mm
Shaft type
  • ø6 mm, solid shaft with flat
  • Push-on coupling
Protection EN 60529
  • IP 65
  • IP 67
Operating speed
  • ≤3000 rpm
Starting torque
  • ≤0.5 Nm (+25 °C, variations may occur at other temperatures)
Admitted shaft load
  • ≤10 N axial
  • ≤10 N radial
Material
  • Housing: plastic (reinforced)
  • Shaft: stainless steel
Operating temperature
  • -40...+85 °C
Service life
  • ≥20 million revolutions
  • (depends on the type of shaft load)
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6
  • Vibration 20 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 50 g, 11 ms
Temperature changes
  • EN 60068-2-14, -40…+85 °C, 5 cycles
Weight approx.
  • 30 g
Connection
  • Cable 0.3 m, radial
  • Cable 0.3 m with connector M12

Software
Software

Downloads
Data sheet
Software Manual
CAD

To the top