Technical data
Technical data - electrical ratings
Voltage supply
  • 4.7...7.5 VDC
Reverse polarity protection
  • No
Short-circuit proof
  • Yes
Consumption typ.
  • ≤ 10 mA (w/o load)
Interface
  • Analog 0...4.3 V
Function
  • Singleturn
Measuring range
  • 360° (linear)
Resolution
  • 0.09 °
System accuracy
  • ±0.25 %
Temperature drift
  • ±0.1 % (Full Scale)
Sensing method
  • Magnetic
Response time
  • < 4 ms
Approval
  • CE
  • UL
Technical data - mechanical design
Size
  • 20 mm
Dimensions
  • 20 x 8 x 30 mm
Protection EN 60529
  • IP 67
Working distance
  • ≤ 5 mm (axial, MxFS AA03X08)
  • ≤ 2 mm (axial, MxFN AA01x06)
  • ≤ 0.4 mm (radial)
Material
  • Housing: brass nickel-plated
  • Sensing surface: PBTP
Operating temperature
  • -40...+85 °C
Weight approx.
  • 50 g
Connection
  • Cable 2 m, 3 x 0.14, PUR

Downloads
Data sheet
Quickstart
CAD

Accessories
Magnetic scales
The selected altAttribute does not exist! MSFN AA01X06
Magnetic rotor for bearingless encoder

Article no.: 11052887

  • Simple screw mounting
  • For 6 mm shaft diameter
  • Operating temperature -40...+85 °C
The selected altAttribute does not exist! MSFS AA03X08
Magnetic rotor for bearingless encoder

Article no.: 11016706

  • Simple screw mounting
  • For 6 mm shaft diameter
  • Operating temperature -40...+125 °C
The selected altAttribute does not exist! MMFN AA01X06
On-axis magnet for bearingless encoders

Article no.: 11052885

  • For cost-efficient adhesive mounting
  • Operating temperature -40...+100 °C
  • Packing unit: 10 pieces
The selected altAttribute does not exist! MMFS AA03X08
On-axis magnet for bearingless encoders

Article no.: 11052886

  • For cost-efficient adhesive mounting
  • Operating temperature -40...+180 °C
  • Packing unit: 10 pieces

To the top