Technical data
General data
Type
  • Light barrier
Repeat accuracy
  • 0.15 mm
Response time / release time
  • 0.16 ms
Belt speed
  • 8 m/sec
Min. label gap
  • > 2 mm
Hysteresis
  • 0.15 mm
Sensitivity adjustment
  • Teach-in button
Light source
  • Pulsed infrared diode
Wave length
  • 880 nm
Light indicator
  • LED yellow
Electrical data
Switching frequency
  • 3000 Hz
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Output function
  • NO / NC adjustable
Output circuit
  • Push-pull
Voltage drop Vd
  • <2 VDC
Output current
  • <100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 60 mm
Fork width Sb
  • 5 mm
Height / length
  • 28.5 mm
Penetration depth
  • 50 mm
Depth
  • 10 mm
Design
  • U profile
Housing material
  • Die-cast zinc
Connection types
  • Connector M8 4 pin
Ambient conditions
Operating temperature
  • -10 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment

Accessories
Peripherals
The selected altAttribute does not exist! CM50I.PN-11261571

Article no.: 11261571

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: PROFINET
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EC-11261572

Article no.: 11261572

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherCAT
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! CM50I.EIP-11261573

Article no.: 11261573

  • IP67 field IO-Link Master
  • 8 Ports, Class A/B, up to 4 A per port, 400 µs cycle time
  • Industrial Ethernet: EtherNet/IP
  • IIoT: OPC UA, MQTT, JSON REST API
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! USB-C IO-Link Master

Article no.: 11234828

  • Compact IO-Link master perfectly suited for testing and getting to know IO-Link sensors
  • Simple power supply via USB-C
  • Quick and easy connection with the Baumer Sensor Suite
  • Specifically designed with the needs of engineering and service in mind
The selected altAttribute does not exist! SensControl
Wireless IO-Link Master

Article no.: 11214576

  • On-site configuration and monitoring of IO-Link devices (sensors/actuators)
  • Communication via WLAN, Bluetooth LE and IO-Link
  • Power supply by integrated rechargeable battery
  • Increased mobility and easy to use via SensControl app
Cables with open-ended wires
The selected altAttribute does not exist! CAM8.A4-11232537

Article no.: 11232537

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232538

Article no.: 11232538

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232539

Article no.: 11232539

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232540

Article no.: 11232540

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232541

Article no.: 11232541

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232542

Article no.: 11232542

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232543

Article no.: 11232543

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232545

Article no.: 11232545

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232546

Article no.: 11232546

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232547

Article no.: 11232547

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232548

Article no.: 11232548

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232549

Article no.: 11232549

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232550

Article no.: 11232550

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232551

Article no.: 11232551

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232562

Article no.: 11232562

  • M8, female, A-coded; 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232563

Article no.: 11232563

  • M8, female, A-coded; 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232564

Article no.: 11232564

  • M8, female, A-coded; 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232565

Article no.: 11232565

  • M8, female, A-coded; 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232566

Article no.: 11232566

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232567

Article no.: 11232567

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232568

Article no.: 11232568

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232570

Article no.: 11232570

  • M8, female, A-coded; 4-poles; PUR, shielded, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232571

Article no.: 11232571

  • M8, female, A-coded; 4-poles; PUR, shielded, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232572

Article no.: 11232572

  • M8, female, A-coded; 4-poles; PUR, shielded, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232573

Article no.: 11232573

  • M8, female, A-coded; 4-poles; PUR, shielded, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232574

Article no.: 11232574

  • M8, female, A-coded; 4-poles; PUR, shielded, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232575

Article no.: 11232575

  • M8, female, A-coded; 4-poles; PUR, shielded, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11232576

Article no.: 11232576

  • M8, female, A-coded; 4-poles; PUR, shielded, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
LED-Cables with open-ended wires
The selected altAttribute does not exist! CAM8.A4-11232553

Article no.: 11232553

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232554

Article no.: 11232554

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232555

Article no.: 11232555

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232556

Article no.: 11232556

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232557

Article no.: 11232557

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232558

Article no.: 11232558

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
The selected altAttribute does not exist! CAM8.A4-11232559

Article no.: 11232559

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cables
The selected altAttribute does not exist! CAM8.A4-11230374

Article no.: 11230374

  • M8, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11230375

Article no.: 11230375

  • M8, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11231071

Article no.: 11231071

  • M8, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11230519

Article no.: 11230519

  • M8, male, A-coded, 4-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11231072

Article no.: 11231072

  • M8, male, A-coded, 4-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11231073

Article no.: 11231073

  • M8, male, A-coded, 4-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A4-11233221

Article no.: 11233221

  • M8, male, A-coded, 4-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230429

Article no.: 11230429

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230949

Article no.: 11230949

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230950

Article no.: 11230950

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230430

Article no.: 11230430

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230951

Article no.: 11230951

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232951

Article no.: 11232951

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232952

Article no.: 11232952

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230871

Article no.: 11230871

  • M12, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230872

Article no.: 11230872

  • M12, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230873

Article no.: 11230873

  • M12, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230431

Article no.: 11230431

  • M12, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11230874

Article no.: 11230874

  • M12, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232969

Article no.: 11232969

  • M12, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A3-11232970

Article no.: 11232970

  • M12, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 3-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230432

Article no.: 11230432

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230952

Article no.: 11230952

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232954

Article no.: 11232954

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230433

Article no.: 11230433

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11230953

Article no.: 11230953

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232955

Article no.: 11232955

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A4-11232956

Article no.: 11232956

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233227

Article no.: 11233227

  • M8, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231058

Article no.: 11231058

  • M8, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233228

Article no.: 11233228

  • M8, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230509

Article no.: 11230509

  • M8, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231059

Article no.: 11231059

  • M8, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233229

Article no.: 11233229

  • M8, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233230

Article no.: 11233230

  • M8, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230514

Article no.: 11230514

  • M8, male, A-coded, 3-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231063

Article no.: 11231063

  • M8, male, A-coded, 3-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233223

Article no.: 11233223

  • M8, male, A-coded, 3-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11230515

Article no.: 11230515

  • M8, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11231064

Article no.: 11231064

  • M8, male, A-coded, 3-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233224

Article no.: 11233224

  • M8, male, A-coded, 3-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM8.A3-11233225

Article no.: 11233225

  • M8, male, A-coded, 3-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top