Technical data
Mechanical data
Inner diameter
  • 61 mm
External diameter
  • 65 mm
Material of cover glass
  • Corning® Gorilla® glass
Weight
  • ≤ 195 g
Thread
  • M62 × 0,75
Ø cover glass
  • 50 mm
Length of tube
  • 58 mm
Material
  • Stainless steel 1.4404
Sealing
  • Gomastit 400

Downloads
Quickstart
Operating Manual

Drawings
Dimension drawing
Schematic diagram

Accessories
Housing accessories
The selected altAttribute does not exist! Tube Module 6 mm M62 V4A

Article no.: 11704016

  • modular extension of the lens protection (for Housing base set C V4A VCXG.I r IP65/67)
  • material: stainless steel
  • thread: M62
  • length 6 mm
The selected altAttribute does not exist! Tube Module 12 mm M62 V4A

Article no.: 11704015

  • modular extension of the lens protection (for Housing base set C V4A VCXG.I r IP65/67)
  • material: stainless steel
  • thread: M62
  • length 12 mm
The selected altAttribute does not exist! Tube Module 36 mm M62 V4A

Article no.: 11704014

  • modular extension of the lens protection (for Housing base set C V4A VCXG.I r IP65/67)
  • material: stainless steel
  • thread: M62
  • length 36 mm

To the top