Technical data
Technical data - electrical ratings
Voltage supply
  • 85...265 VAC
  • 12...30 VDC
Power consumption
  • 5 VA
  • 5 W
Sensor supply
  • 85...265 VAC: 24 VDC ±20 %/100 mA
  • 12...30 VDC: 9-28 VDC/100 mA
Display
  • LED, 7-segment display
Number of digits
  • 5-digits
Digit height
  • 7.6 mm
Function
  • Preset counter
  • Main counter with 2 presets
  • Totalizer
  • Hour counter
Scaling factor
  • 0.0001...9999.99
Count mode
  • Adding or subtracting
  • Difference counting A-B
  • Total (parallel) A+B
  • Up/Down
  • A 90° B phase evaluation
Counting frequency
  • 3 Hz, 25 Hz, 10 kHz programmable
Preset
  • 2 presets
Operating mode
  • Step preset
  • Trailing preset
  • Time meter and hour counter
Data memory
  • >10 years in EEPROM
Reset
  • Button, electric or automatic
Outputs electronic
  • Optocoupler
Outputs relay
  • Normally open or closed, programmable
Output holding time
  • 0.01...99.99 s
Interface
  • RS485
Standard DIN EN 61010‑1
  • ISO 16750-2 (Electrical loads)
Emitted interference
  • EN 61000-6-4
Interference immunity
  • EN 61000-6-2
Programmable parameters
  • Operating modes
  • Sensor logic
  • Scaling factor
  • Count mode
  • Control inputs
Approval
  • UL approval / E63076
Technical data - mechanical design
Ambient temperature
  • 0...+50 °C
Storage temperature
  • -20...+70 °C
Relative humidity
  • 80 % non-condensing
Connection
  • Plug-in screw terminal connector
Core cross-section
  • 1.5 mm²
Protection EN 60529
  • IP 65 (face with seal)
Operation / keypad
  • Membrane with softkeys
Housing type
  • Built-in housing
Dimensions W x H x L
  • 48 x 48 x 100 mm
Mounting depth
  • 100 mm
Mounting type
  • Clip frame for built-in housing
Cutout dimensions
  • 45 x 45 mm (+0.6)
Weight approx.
  • 150 g (12-30 VDC/85-265 VAC)
  • 250 g (24/48 VAC)
Material
  • Housing: Makrolon 6485 (PC)
  • Keypad: Polyester

Downloads
Operating Manual
Certificates / approvals
Declaration of conformity

Drawings
Drawings

To the top