Technical data
Side A
Head A: Connection
  • M12
Head A: Angle cable outlet
Head A: Gender
  • Male
Head A: Coding
  • A
Head A: No. of poles
  • 5
Head A: LED
  • No
Head A: Width across flats
  • AF14
Head A: Tightening torque
  • 0.6 Nm
Head A: Knurled nut material
  • Stainless steel (V4A)
Head A: Body color
  • Blue
Labeling sleeve side A
  • No
Side B
Head B: Connection
  • Open-ended wires
Labeling sleeve side B
  • No
Cables
Cable length
  • 200 cm
Length tolerance
  • + 10 cm
Stripping length
  • 20 mm
Shielded
  • No
Conductor structure
  • 42 × 0.1 mm
AWG
  • 22
External sheath: Material
  • TPE-S
External sheath: Color
  • Blue
Cable diameter
  • 5 mm ± 5%
Wire cross section
  • 0.34 mm²
Cable
Cable: Temperature range (mobile)
  • - 25 ...+ 105 °C
Cable: Temperature range (fixed)
  • - 40 ...+ 105 °C
Operating voltage (only UL listed)
  • 30 V AC/DC
Shielded
  • No
Bending radius (fixed)
  • 25 mm
Number of wires
  • 5
Number and diameter of wires
  • 5x0.34
Length tolerance
  • + 10 cm
Cable length
  • 200 cm
Acceleration (C-track)
  • max. 10 m/s²
AWG
  • 22
Bending radius (fixed)
  • min. 5 × outer diameter
Torsion speed
  • max. 35 cycles/min
Bending radius (mobile)
  • min. 10 × outer diameter
Cable weight
  • approx. 35.2 g/m
Conductor structure
  • 42 × 0.1 mm
Cable diameter
  • 5 mm ± 5%
Conductor: Material
  • Copper, bare
External sheath: Material
  • TPE-S
Insulation: Material
  • PP
No. of bending cycles (C-track)
  • approx. 4000000 Cycles
Nominal voltage
  • 300 V AC
No. of torsion cycles
  • approx. 2000000 Cycles
Paired stranding
  • No
Single wire diameter
  • 0.1 mm
Cable: Test voltage
  • 3 kV
Torsion stress in °
  • ± 180 °/m
Total stranding
  • 5 wires strand around core-filler
Travel speed (C-track)
  • 0
Traversing path (horizontal)
  • max. 10 m
Wire cross section
  • 0.34 mm²
Wire processing
  • No
Wire diameter incl. isolation
  • 1.27 mm ± 5%
External sheath: Color
  • Blue
Electrical data
Operating voltage
  • max. 125 V AC/DC
Operating voltage (only UL listed)
  • 30 V AC/DC
Nominal voltage
  • 300 V AC
Contact resistance
  • max. 30 mOhm
Operating current per contact
  • max. 4 A
Mechanical data
Head A: Degree of protection
  • IP65, IP68, IP69K
Bending radius (mobile)
  • min. 10 × outer diameter
Bending radius (fixed)
  • min. 5 × outer diameter
No. of bending cycles (C-track)
  • approx. 4000000 Cycles
Torsion speed
  • max. 35 cycles/min
Torsion stress in °
  • ± 180 °/m
No. of torsion cycles
  • approx. 2000000 Cycles
Acceleration (C-track)
  • max. 10 m/s²
Travel speed (C-track)
  • 0
Environmental conditions
Temperature range (mobile)
  • - 25 ...+ 105 °C
Temperature range (fixed)
  • - 40 ...+ 105 °C
Cable: Temperature range (fixed)
  • - 40 ...+ 105 °C
Dragchain capable
  • Yes
Head A: Chemical resistance
  • Chemical resistance tested according to ECOLAB. If other media are used, the material resistance must be tested according to the application.
Head A: Flame resistance
  • HB (UL 94)
Head A: Oil resistance
  • ASTM 1 oil, mineral oils, limited to hydraulic oils
Head A: Acid and alkali resistant
  • ECOLAB tested
Head A: Pollution degree
  • 3
Cable: Chemical resistance
  • ECOLAB material resistance test passed
Cable: Acid and alkali resistant
  • Good (FDA 21 178.3620, 178.3297, 177.1520, EU 10/2011)
Cable: Silicone-free
  • Yes
Commercial data
Eclass
  • 27060311

Downloads
Data sheet
EPLAN

Drawings
Side A: Coding
Side B: Technical drawing
Connection diagram
Drawings

Accessories
Torque wrench
The selected altAttribute does not exist! CAM12.W14-11238691

Article no.: 11238691

  • Wrench
  • M12, AF 14
The selected altAttribute does not exist! CAM12.WS14-11238692

Article no.: 11238692

  • Torque wrench set
  • M12, AF 14, 0.6 Nm

To the top