Technical data
Process connection
Application
  • Pipes with collar
Instrument connection
  • G 1 A hygienic
BCID instrument connection
  • A04
Process connection
  • Welding connection DN 65 … 150, Ø 41 x 28
BCID process connection
  • W41
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar

Downloads
Operating Manual
Certificates / approvals
Additional information
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX6-66

Article no.: 11122968

  • G 1 A hygienic
  • Brass
  • 40 bar

The selected altAttribute does not exist! ZPX5-62

Article no.: 10296330

  • G 1 A hygienic
  • AISI 316L (1.4404)
  • 70 bar


To the top