Technical data
Process connection
Instrument connection
  • G 1 A hygienic
BCID instrument connection
  • A04
Process connection
  • DIN 11864-1-A (aseptic screwed union), DN 40
BCID process connection
  • H03
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar
Compliance and approvals
Hygiene
  • EHEDG
  • 3-A

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX4-440

Article no.: 11107136

  • DIN 11851 (dairy pipe connection), DN 40
  • DIN 11864-1-A (aseptic screwed union), DN 40
  • AISI 304 (1.4301)
  • 40 bar

The selected altAttribute does not exist! ZPX2-A22
EPDM

Article no.: 11174764

  • DIN 11864-1-A (aseptic screwed union), DN 40
  • EPDM
  • FDA compliant

The selected altAttribute does not exist! ZPX2-A32
FKM

Article no.: 11174778

  • DIN 11864-1-A (aseptic screwed union), DN 40
  • FKM
  • FDA compliant


To the top