Technical data
Process connection
Instrument connection
  • G 1 A hygienic
BCID instrument connection
  • A04
Process connection
  • DIN 11851 (dairy pipe connection), DN 65
BCID process connection
  • D05
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 25 bar

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX3-9170
NBR

Article no.: 11147734

  • DIN 11851 (dairy pipe connection), DN 65
  • NBR
  • 40 bar
  • FDA compliant

The selected altAttribute does not exist! ZPX4-740

Article no.: 11147733

  • DIN 11851 (dairy pipe connection), DN 65
  • AISI 304 (1.4301)
  • 40 bar


To the top