Technical data
Process connection
Instrument connection
  • G 1 A hygienic
BCID instrument connection
  • A04
Process connection
  • DIN 11851 (dairy pipe connection), DN 50
BCID process connection
  • D04
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 25 bar
Compliance and approvals
Hygiene
  • EHEDG
  • 3-A

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX3-9150
NBR

Article no.: 11153807

  • DIN 11851 (dairy pipe connection), DN 50
  • NBR
  • 40 bar
  • FDA compliant

The selected altAttribute does not exist! ZPX4-540

Article no.: 11109921

  • DIN 11851 (dairy pipe connection), DN 50
  • DIN 11864-1-A (aseptic screwed union), DN 50
  • AISI 304 (1.4301)
  • 40 bar


To the top