Technical data
Process connection
Instrument connection
  • G 1 A hygienic
BCID instrument connection
  • A04
Process connection
  • DIN 11851 (dairy pipe connection), DN 32
BCID process connection
  • D02
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar
Compliance and approvals
Hygiene
  • EHEDG
  • 3-A

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

To the top