Technical data
Process connection
Instrument connection
  • G 1/2 A hygienic
BCID instrument connection
  • A03
Process connection
  • BHC 3A DN 38
BCID process connection
  • B01
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar
Compliance and approvals
Hygiene
  • EHEDG

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX2-112
NBR

Article no.: 11165511

  • BHC 3A DN 38
  • NBR

The selected altAttribute does not exist! ZPX2-123
EPDM

Article no.: 11091329

  • BHC 3A DN 38
  • EPDM
  • 3-A
  • FDA compliant

The selected altAttribute does not exist! ZPX2-132
FPM

Article no.: 11165513

  • BHC 3A DN 38
  • FPM

The selected altAttribute does not exist! ZPX5-82

Article no.: 11039070

  • BHC 3A DN 38
  • AISI 316L (1.4404)
  • 40 bar
  • 3-A

The selected altAttribute does not exist! ZPX6-86

Article no.: 11122963

  • BHC 3A DN 38
  • Brass
  • 40 bar


To the top