Technical data
General data
Emitter / receiver
  • Receiver
Scanning range Sd
  • 0 … 700 mm
Scanning range far limit Sde
  • 0 … 700 mm
Object size (at Sd = 50 mm)
  • > 2 cm²
Hysteresis typ.
  • 5 mm
Repeat accuracy
  • 3 mm
Response time ton
  • < 5 ms
Release time toff
  • < 5 ms
Adjustment
  • Potentiometer
Alignment aid
  • Target indication flashing
Output indicator
  • LED green
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 30 mA
Output circuit
  • NPN complementary
Output current
  • 200 mA
Voltage drop Vd
  • <2 VDC
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Housing material
  • Polyester / die-cast zinc
Width / diameter
  • 30 mm
Height / length
  • 65 mm
Depth
  • 18.5 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • 0 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD

Drawings
Drawings
Connection diagram

Accessories
Fitting emitter
The selected altAttribute does not exist! USDK 30D9003
Ultrasonic through beam sensors

Article no.: 10243462

  • emitter
  • 0… 700 mm
  • cable, 2 m
  • 60 °C
  • IP 67
The selected altAttribute does not exist! USDK 30D9003/S14
Ultrasonic through beam sensors

Article no.: 10234439

  • emitter
  • 0… 700 mm
  • connector M12
  • 60 °C
  • IP 67
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZUSDF-REC
Sonic beam deflector series 30

Article no.: 11198304

  • Sonic beam deflector for ultrasonic sensors
Mounting accessories
The selected altAttribute does not exist! 10152386
Sensofix series 30

Article no.: 10152386

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

To the top