Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤50 mA (24 VDC)
Initializing time typ.
  • 20 ms after power on
Interface
  • SSI
  • Incremental A 90° B (optional)
Function
  • Singleturn
Steps per revolution
  • ≤16384 / 14 bit
Absolute accuracy
  • ±0.025 °
Sensing method
  • Optical
Code
  • Gray or binary
Code sequence
  • CW/CCW coded by connection
Inputs
  • SSI clock
  • Control signals UP/DOWN inv. and zero
Output stages
  • SSI data: linedriver RS485
  • Diagnostic outputs push-pull
  • Incremental: push-pull or linedriver RS422
Incremental output
  • 2048 pulses A90°B + inverted
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Diagnostic function
  • Self-diagnosis
Approval
  • UL approval / E63076
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft
Flange
  • Clamping flange
Protection EN 60529
  • IP 67
Operating speed
  • ≤10000 rpm (mechanical)
  • ≤6000 rpm (electric)
Starting torque
  • ≤0.03 Nm (+25 °C)
Rotor moment of inertia
  • 14.5 gcm²
Admitted shaft load
  • ≤20 N axial
  • ≤40 N radial
Material
  • Housing: stainless steel 1.4305 or 1.4404
  • Flange: stainless steel 1.4305 or 1.4404
Operating temperature
  • -25...+85 °C
  • -40...+85 °C (optional)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration ±0.75 mm - 10-58 Hz, 10 g - 58-2000 Hz
  • EN 60068-2-27
  • Shock 200 g, 6 ms
Weight approx.
  • 600 g
Connection
  • Connector M23, 12-pin

Downloads
Data sheet
Quickstart
Certificates / approvals

Drawings

Accessories
Mounting accessories
The selected altAttribute does not exist! Mounting adaptor
For encoders with clamping flange

Article no.: 10125051

  • Glass-fiber reinforced plastic
  • Excellent resistance against temperature and chemicals
  • Electrically isolated encoder mount
The selected altAttribute does not exist! Bellows coupling - stainless steel (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11191971

  • Bellows coupling with stainless steel
  • Backlash-free angular synchronous transmission
  • Optimum compensation of misalignments
  • Very high torsional rigidity
  • Small restoring force
  • Vibration damping
  • Bellows and screw hubs with stainless steel
Connectors and cables
The selected altAttribute does not exist! Female connector M23, 12-pin, stainless steel, without cable (Z 189.001)

Article no.: 11034361

  • Female connector M23 with screwable nut
  • With cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
  • Cable for flexible cable carriers
  • Halogen-free
  • UL/CSA certification
The selected altAttribute does not exist! Female connector M23, 12-pin, stainless steel, 10 m cable (Z 189.007)

Article no.: 11034362

  • Female connector M23 with screwable nut
  • With cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
  • Cable for flexible cable carriers
  • Halogen-free
  • UL/CSA certification

To the top