Technical data
General data
Type
  • Light barrier
Version
  • Standard object detection
Background position Sde
  • 30 … 300 mm
Scanning range Sa
  • 90% ... 85% Sde
Power on indication
  • LED green
Light indicator
  • LED yellow
Sensing distance adjustment
  • qTeach
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 2°
Light Source
Light source
  • Pulsed PinPoint LED
Wave length
  • 630 nm
Electrical data
Response time / release time
  • < 0.49 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 45 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • <3 VDC
Output function
  • Light / dark operate
Output circuit
  • NPN complementary
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 12.9 mm
Height / length
  • 32.3 mm
Depth
  • 23 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Protection class
  • IP 67
Operating temperature
  • -25 … +60 °C

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Drawings
Drawings
Connection diagram
Beam characteristic (typically)

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
Sensofix O300/U300

Article no.: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
Mounting bracket O300/U300 (L design)

Article no.: 11102423

  • Material: Steel
Mounting bracket O300 - Retrofit for sensors series 20

Article no.: 11124807

  • Material: Steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 300 and ø12 mm

Article no.: 11707701

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

To the top