Diffuse contrast sensors |
||
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | -25 … +65 °C | -10 … +55 °C |
Protection class | IP 67 | IP 67 |
Storage temperature | -20 … +70 °C | |
Electrical data | ||
Current consumption max. (no load) | 50 mA | |
Current consumption typ. | 40 mA | 50 mA (@ 24 VDC) |
Jitter | < 0.025 ms | |
Output circuit | Push-pull | PNP NPN |
Output current | 100 mA | 100 mA |
Output function | Light / dark operate | Light / dark operate |
Response time / release time | < 0.05 ms | < 0.033 ms |
Reverse polarity protection | Yes | Yes |
Short circuit protection | Yes | Yes |
Voltage drop Vd | <3 VDC | <2 VDC |
Voltage supply range +Vs | 18 … 30 VDC | 10 VDC … 30 VDC |
General data | ||
Beam height | 3 mm | 1.5 mm |
Beam type | Line, vertical | |
Beam width | 1 mm | 5 mm |
Distance to focus | 12,5 mm | 9 mm |
Light indicator | LED green | |
Output indicator | LED yellow | LED yellow |
Power on indication | LED green | |
Sensing distance Tw | 12.5 mm ±2 mm | 9 mm ±3 mm |
Sensitivity adjustment | Teach-in | Teach-in |
Type | Diffuse contrast sensor | Diffuse contrast sensor |
Light Source | ||
Light source | White LED | LED red / green / blue |
Wave length | 465 nm 520 nm 630 nm |
|
Mechanical data | ||
Connection types | Cable 4 pin, 2 m | Connector M12 4 pin |
Depth | 31 mm | 80.1 mm |
Design | Rectangular | Rectangular |
Front (optics) | PMMA | PMMA |
Height / length | 43 mm | 53 mm |
Housing material | Plastic (ASA, MABS) | Plastic (ABS) |
Width / diameter | 14.8 mm | 31 mm |