Datos técnicos
Datos técnicos: valores eléctricos nominales
Voltage supply
  • 9...26 VDC
  • 5 VDC ±5 %
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 250 … 2500
Phase shift
  • 90 ° ±20°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤120 kHz
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL
  • TTL/RS422
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • UL approval / E217823
Datos técnicos: diseño mecánico
Size (flange)
  • ø139 mm
Shaft type
  • ø70 mm (through hollow shaft)
Admitted shaft load
  • ≤75 N axial
  • ≤150 N radial
Protection EN 60529
  • IP 54
Operating speed
  • ≤3500 rpm (mechanical)
Operating torque typ.
  • 10 Ncm
Rotor moment of inertia
  • 7,1 kgcm²
Material
  • Aluminium, bare
Operating temperature
  • -20...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 100 g, 11 ms
Connection
  • Flange connector M23, 12-pin
Weight approx.
  • 1,2 kg

Descargas
Data sheet
Operating Manual
Declaration of conformity

Accesorios
Connectors and cables
The selected altAttribute does not exist! Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.

The selected altAttribute does not exist! Mating connector M23, solder version, 12-pin, CW

Artículo no..: 11068549

Mating connector M23 in solder version (12-pin, female , CW) for cable connection to the flange connector M23 (12-pin, male , CCW).


Hasta la cima