Technical data
Technical data - electrical ratings
Voltage supply
  • 15...26 VDC
Consumption w/o load
  • ≤200 mA
Switching accuracy
  • ± 3 % (or Digit)
Switching outputs
  • 3 outputs, speed control
Output switching capacity
  • 12 VDC; ≤40 mA
  • ≤40 mA
  • (EAC: <50 VAC / 75 VDC)
Switching delay time
  • ≤40 ms
Inputs
  • HTL
  • TTL
Input signals
  • K1, K2 + inverted
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
Technical data - mechanical design
Dimensions W x H x L
  • 122 x 122 x 80 mm
Protection EN 60529
  • IP 65
Range of switching speed (ns)
  • Pulses = 512: ±120...20000 rpm
  • Pulses = 1024: ±60...10000 rpm
  • Pulses = 2048: ±30...5000 rpm
  • Pulses = 2500: ±25...4096 rpm
Operating temperature
  • -20...+70 °C
Connection
  • Connecting terminal
Material
  • Housing: aluminium die-cast

Downloads
Data sheet
Operating Manual
Declaration of conformity

Accessories
Relay module
The selected altAttribute does not exist! Relay modul DS 93 R

Article no.: 11016072

Switch relay box for switching high voltages and currents for a digital speed switch (for example DSL or DS 93). Triggering is carried out by the three line drivers.


To the top