Technical data
Technical data
Dimensions W x H x L
  • 50 x 75 x 55 mm
Cable length
  • <200 m (1 mm² shielded)
Operating temperature
  • -20...+50 °C
Protection EN 60529
  • IP 20
Connection
  • Connecting terminal
Weight approx.
  • 130 g
Material
  • Housing: Polycarbonate
Approval
  • CE

Downloads
Data sheet
Declaration of conformity

To the top