• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Range of switching speed (ns)
  • Switching outputs

Filter by attributes

Shaft type

Size (flange)

Switching outputs

Connection

Protection EN 60529

Approvals

Image Product name Size (flange) Shaft type Range of switching speed (ns) Switching outputs
DS 93
Range of switching speed (ns)
  • Pulses = 512: ±120...20000 rpm
  • Pulses = 1024: ±60...10000 rpm
  • Pulses = 2048: ±30...5000 rpm
  • Pulses = 2500: ±25...4096 rpm
Switching outputs
  • 3 outputs, speed control
Inquire
ES 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 650...6000 rpm
Switching outputs
  • 1 output, speed control
Inquire
ES 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 200...5000 rpm
Switching outputs
  • 3 outputs, speed control
Inquire
FS 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
Switching outputs
  • 1 output, speed control
Inquire
HMG10-B - CANopen® Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HMG10-B - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HMG10-B - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HMG10-B - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HMG10-B - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HMG10-B - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Inquire
HMG10-T - EtherCAT Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Inquire
HMG10-T - EtherNet/IP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Inquire
HMG10-T - Profibus DP Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Inquire
HMG10-T - PROFINET Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Inquire
HMG10-T - SSI Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Inquire
HOG 86 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
Inquire
PMG10 - EtherNet/IP Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
PMG10 - PROFINET Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Inquire
POG 86 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
Inquire
Relay modul DS 93 R

Article no.: 11016072

Inquire
POG 9 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 650...6000 rpm
Inquire
POG 9 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 3x 200...5000 rpm
Inquire
POG 9 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
Inquire
POG 90 + ESL 90 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 650...6000 rpm
Inquire
POG 90 + ESL 93 Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 200...5000 rpm
Inquire
POG 90 + FSL Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
Inquire
HOG 10 + DSL Size (flange)
  • ø105 mm
Shaft type
  • ø16 mm (blind hollow shaft)
Range of switching speed (ns)
  • Pulses = 512: ±16...6000 rpm
  • Pulses = 1024: ±8...6000 rpm
  • Pulses = 2048: ±4...3500 rpm
  • Pulses = 2500: ±3...2900 rpm
Inquire
HOG 10 + ESL 90 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Range of switching speed (ns)
  • 650...6000 rpm
Inquire
HOG 10 + ESL 93 Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Range of switching speed (ns)
  • 3x 200...5000 rpm
Inquire
HOG 10 + FSL Size (flange)
  • ø105 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Range of switching speed (ns)
  • 850...4500 rpm (Δn = 2 rpm/s)
Inquire

Did not find what you were looking for?

To the top