Data sheet – LXC-500M
Data sheet – LXC-500M
Detailed data sheet – LXC-500M
Quick Start Guide LXC cameras
Quickstart_LX-Lens_mount
User’s Guide LXC cameras
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (Camera Link)
Application Notes
LXC-500M / STEP
Link to dataportal
Z-Power Supply Kit LX PX VCXG int.
Article no.: 11122415 |
|
LXCxx Starter Kit
Article no.: 11165157 |
|
Adapter M58 / C-Mount
Article no.: 11115198 |
|
|
Adapter M58 / F-Mount
Article no.: 11117852 |
|
|
Adapter M58 / M42x1-Mount (26,8 mm)
Article no.: 11127232 |
|
|
Adapter M58 / M42x1-Mount (45,5 mm)
Article no.: 11137781 |
|
|
Adapter M58 / M42x1-Mount (9,9 mm)
Article no.: 11115200 |
|
|
Adapter M58 / M42x1-Mount (16 mm)
Article no.: 11204598 |
|
|
Adapter M58 / M42x1-Mount (18 mm)
Article no.: 11209260 |
|
ZVL-LSF2528-U58
Article no.: 11205384 |
|
|
ZVL-LSF3528-U58
Article no.: 11205385 |
|
|
ZVL-LSF5028-U58
Article no.: 11205386 |
|
|
ZVL-LSF10528-U58
Article no.: 11205387 |
|
|
ZVL-LSF20035-U58
Article no.: 11205388 |
|
|
ZVL-LSF2528-F
Article no.: 11201894 |
|
|
ZVL-LSF3528-F
Article no.: 11201895 |
|
|
ZVL-LSF5028-F
Article no.: 11201896 |
|
|
ZVL-LSF10528-F
Article no.: 11201897 |
|
|
ZVL-LSF20035-F
Article no.: 11201898 |
|
|
ZVL-Rodagon-F_40mm_f5.6
Article no.: 11201893 |
|
|
ZVL-FL-YFL3528
Article no.: 11201890 |
|
|
ZVL-FL-YFL5028
Article no.: 11014685 |
|
Cable Mini CL SDR/SDR 5,0 m
Article no.: 11077296 |
|
|
Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m
Article no.: 11118810 |
|
|
Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m
Article no.: 11105262 |
|
Mounting Adapter Type B (Tripod)
Article no.: 11003060 |
|
|
Mounting Adapter Type C
Article no.: 11053252 |
|
|
Heat Sink Type A
Article no.: 11037580 |
|
|
Mounting Adapter Type H
Article no.: 11191852 |
|
|
Mounting Adapter Type I
Article no.: 11191850 |
|
|
Heat Sink Type B
Article no.: 11114702 |
|