• Image
  • Product name
  • Overview
  • Availability

Filter by attributes

Number of input and outputs

Output function

IO-Link port type

Degree of protection

Image Product name Overview Availability
CH50I.M12-11261574

Article no.: 11261574

Overview
    • IO-Link Hub, M12 4-pin version
    • 16 multifunctional DIO-Channels
    • Up to 0,5 A per output
    • 1 ms cycle time
    • Robust fully encapsulated plastic housing (IP65, IP67)
Delivery time
on request
Inquire
CH50I.M8-11261575

Article no.: 11261575

Overview
    • IO-Link Hub, M8 3-pin version
    • 8 multifunctional DIO-Channels
    • Up to 0,5 A per output
    • 1 ms cycle time
    • Robust fully encapsulated plastic housing (IP65, IP67)
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top