Product portfolio
The selected altAttribute does not exist!

LX cameras with 10 GigE

LX series (VLXT cameras)

  • Up to 65 MP and 1622 fps
  • Sony Pregius, Sony Pregius S, Gpixel GMAX
  • Bandwidth up to 1.1 GB/s
  • Operating temperature range -30 °C – 70 °C
  • Sensor Multi ROI, shading correction, edge sharpening, HDR, IEEE 1588, 5×5 color calculation, JPEG image compression
  • 10GBase-T for copper cables or SFP+ slot for optical cables
Open in product selector
The selected altAttribute does not exist!

LX cameras with Dual GigE

LX series (LXG cameras)

  • Up to 48 MP and 111 fps
  • onsemi PYTHON, ams CMV
  • Bandwidth up to 240 MB/s
  • Operating temperature range 5 °C – 68 °C
  • HDR, Burst Mode, Multi ROI, Multi I/O, PoE
  • Models with enhanced NIR sensitivity
Open in product selector
The selected altAttribute does not exist!

LX cameras with Camera Link

LX series (LXC cameras)

  • Up to 48 MP and 337 fps
  • onsemi PYTHON, ams CMV 
  • Bandwidth up to 850 MB/s
  • Operating temperature range 5 °C – 66 °C
  • HDR, Burst Mode, Multi ROI, Multi I/O, PoCL
  • GenICam support
Open in product selector

High-resolution and fast

The cameras of the LX series allow you to implement image processing tasks in line with the highest requirements for resolution, frame rate, and image quality. Full flexibility is provided both by the high-resolution CMOS sensors up to 65 megapixels and the choice of Camera Link, Dual GigE or 10 GigE interfaces.

Thanks to the extensive sensor portfolio of Sony Pregius, Sony Pregius S, Gpixel GMAX, onsemi PYTHON, and ams CMV, the powerful industrial cameras provide excellent image quality with exceptional sensitivity, low dark noise, and very high dynamics. This allows them to reliably detect the finest details and deviations at all times – even in high-speed processes.


Your benefits
  • Flexible cross-sector solutions for applications
    • Large range of CMOS sensors up to  65 MP 
    • Frame rates of up to 1622 fps
    • High-performance functions such as auto features, IEEE 1588 Precision Time Protocol (PTP), Sensor Multi ROI, shading correction, HDR, Burst Mode, 5×5 color calculation
    • 4 power outputs with max. 120 W (max. 48 V / 2.5 A)
    • Models with integrated JPEG image compression
    • Models with Canon EF mount
    • Models with Dual GigE, 10 GigE, and Camera Link interface
    • Models with SFP+ interface for optical cables
  • Dynamic adjustment to varying working distances and changing lighting conditions 
    • Models with liquid lens support for electronically focused liquid lenses
    • Models with Canon EF mount for the dynamic adjustment of focus and aperture
  • Easy implementation of fast or light-intensive applications
    • Models with short exposure times from 1 µs
  • Easy evaluation thanks to image enhancement
    • Models with shading correction, HDR, 5×5 color calculation
    • Models with improved FPNC for correction of pixels in the vertical direction
  • Increased reliability coupled with reduced system and integration costs 
    • Replace several high-resolution cameras with a single 65 MP camera
    • Power over Ethernet (PoE) or Power over Camera Link (PoCL)
  • Precise image analysis with lasting stability
    • Robust industrial design 
    • Models with an extended operating temperature -30 °C to 65 °C
    • Thermally optimized accessories to achieve IP 65 / IP 67 protection class 
  • Flexible and quickly integrated
    • Compact 60 × 60 mm housing with all-round M3 mounts
    • Modular support of M42 or F mount lenses for M58-based camera models 
  • Short transmission and response times
    • 10 GigE models provide a high bandwidth of 1.1 GB/s: 10 times faster than GigE, 35 percent faster than Camera Link Full
  • Bridging large distances
    • Support of optical cables for distances up to  10 km

 


Downloads
Technical and Application Reports / White Paper


To the top