Book a meeting with our experts
With over 70 years of experience in all industries, our experts can provide advice on your applications. Request a meeting and our sales team will follow up with you to confirm a time to meet.
Sign up now!
Visit Baumer at MD&M WEST – Automation, February 4-6 in Anaheim, CA
Join us at Booth #4547 in the Automation Zone:
With over 70 years of experience in all industries, our experts can provide advice on your applications. Request a meeting and our sales team will follow up with you to confirm a time to meet.
Sign up now!
When: Thursday, Feb 6 at 10:30 am
Featuring Mauricio Lugo and Steffen Schneider
IO-Link technology has seen significant growth recently, offering companies opportunities to enhance process efficiency and cut costs. With standardized wiring, enhanced data availability, and advanced diagnostics, the benefits are undeniable. At Baumer, we're dedicated to smart solutions, investing time and effort to expand our IO-Link portfolio for our customers’ success.
Join us to learn more about how you can save time and resources with IO-Link technology, like the USB-C Master from Baumer, a compact and lightweight solution to connect sensors to your PC. We will also demonstrate the power of the Baumer Sensor Suite, a free software you can download for error-free parameterization and live data analysis.
Whether you are trying to find a better way to analyze the quality of food & beverage products, control stored quantities in your warehouse, or support quick and efficient pick and place processes, AX smart cameras from Baumer with integrated AI core can help you. This revolutionary industrial camera series combines image acquisition and image processing in one unit, saving your company money, space, and costs.
Pressure, level, flow, conductivity and temperature - for these important variables for the efficient control of fluid processes, Baumer offers customers state-of-the-art sensor solutions with best-in-class performance. Superior response times and reliable, accurate measured values help you to increase process quality and save resources. With smart, field-proven sensor solutions, you can easily detect air or gas bubbles in the system, continuously measure level, or accurately determine flow even at low speed, for example.
High process reliability in the control of machines and robots increases plant efficiency. Baumer position sensors and code readers are well suited for this requirement. Systems are ready for operation more quickly because the built-in “smart” functions save time from design-in to commissioning. The comprehensive Sensor Toolbox by Baumer for object detection, identification and positioning allows the selection of the most suitable sensor in each case. Applications across the entire factory automation spectrum, such as assembly and handling, packaging or intralogistics, can be solved.
Precise in-line distance measurements and image-based feature checks ensure consistent product quality as well as increased efficiency in the production process. Compact all-in-one sensors with integrated measuring tools solve individual measuring tasks without additional programming effort. Thanks to graphical setup tools and live measured value analyses, this is particularly easy with sensors from Baumer. A large selection of interfaces are available, thus making integration into automation systems is possible with ease.
During mechanical and electrical integration, numerous design and measurement parameters guarantee optimum dynamics and accuracy of the system. Whether in traditional factory automation or in control system engineering, Baumer offers the right interfaces, first-class signal performance and durable encoders even for harshest of environments.