Product portfolio
The selected altAttribute does not exist!

Smart cameras with NVIDIA Jetson Nano

AX series (VAX cameras)

  • 3.2 MP
  • Up to 55 fps
  • Sony IMX265
Open in product selector
The selected altAttribute does not exist!

Smart cameras with NVIDIA Jetson Xavier NX

AX series (VAX cameras)

  • 5 MP
  • Up to 77 fps
  • Sony IMX250
Open in product selector
The selected altAttribute does not exist!

Application report: AI quality inspection made easy

It is ironic: Most companies know that AI opens up vast opportunities, but only a few take the first step to give it a try. Read the story of how Baumer AX Smart Cameras make it surprisingly easy for manufacturers and developers to get started with AI.
 

Read now

The selected altAttribute does not exist!

Baumer AX Smart Cameras OS/software package

  • Complete operating system and software package
  • Including NVIDIA JetPack
  • Including Baumer Camera Explorer, neoAPI and GAPI SDK
  • Regular updates

Today’s approach to AI solutions
 

The AX smart cameras are the solution for vision-at-the-edge and AI applications. As a freely programmable image processing platform, they combine image acquisition and image processing in a single compact, industrial-grade component. In addition to powerful Sony CMOS sensors, they also integrate the market-leading modules NVIDIA Jetson Nano or Xavier NX. Their special AI core and graphics processors allow the implementation of AI-based systems. As a result, a separate PC is no longer needed for image processing – saving space, cabling, and system costs while simplifying the system design.

Thanks to Linux, you can benefit from extensive community support, flexibly use and fully protect algorithms according to your applications, and easily apply image processing libraries or application programming interfaces(APIs). The smart cameras are fully GenICam-compatible and can be efficiently and easily integrated via M12 Ethernet and RS232.


On-demand webinar
Easy to use smart cameras for AI and industry 4.0
The selected altAttribute does not exist!


This webinar is presented by Mike Nagle, Machine Vision Specialist.

Whether you are trying to find a better way to analyze the quality of food & beverage products, control stored quantities in your warehouse, or support quick and efficient pick and place processes, AX smart cameras from Baumer with integrated AI core can help you. This revolutionary industrial camera series combines image acquisition and image processing in one unit, saving your company money, space, and costs. In our on-demand webinar on the AX smart camera series you get details about the product, applications, and how it can help companies solve some of today’s major automation challenges.
 

Watch now


Your benefits
  • Powerful implementation of AI applications
    • NVIDIA Jetson Nano or Xavier NX modules with special AI cores and graphics processors
    • Cutting-edge Sony CMOS sensors
  • Easy, space-saving, and cost effective integration
    • A single component for image capturing and image processing
    • No need for a separate PC and associated cables for image processing
  • Simple, flexible, and secure use of algorithms
    • Free choice of programming language thanks to Linux
    • Fully flexible use of various image processing libraries and application programming interfaces (APIs)
  • Reliable, quick and standard-compliant integration
    • Compatible with GenICam
    • M12 Ethernet and RS232 connections
    • Slots for SD cards, HDMI, and USB
  • Reliable image processing with an industrial design
    • Aluminum housing with C mount
    • Integrated illumination controller with brightness ontrol
    • 4 power outputs with max. 120 W (max. 48 V / 2.5 A)
    • Wide range of thermally optimized accessories to achieve protection class IP 54, IP 65, and IP 67
  • Best image quality with full computing power
    • Auto exposure
    • Auto white balance
  • Easy implementation of fast or light-intensive applications
    • Short exposure times from 1 µs

Applications

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top