Product portfolio
CombiPress – Pressure and continuous level measurement – PFMN – Hydrostatic level sensor with flush membrane and touch screen – Pressure sensor with flush membrane and touch screen

High-precision pressure sensor with flush diaphragm and touch screen

CombiPress PFMN

  • Fully welded process connection
  • Pressure measuring ranges from -1 ... 0 bar to 0 ... 400 bar
  • Precision class ≤ 0.1% FS
  • Absolute pressure, relative pressure and vacuum measurement
  • CIP-capable
  • ATEX certification
  • Optional switching output
  • Space-saving installations from G 1/2 A onward
To the product
CombiPress – Pressure and continuous level measurement – PFMH – Hydrostatic level sensor with hygienic connection and touch screen – Pressure sensor with hygienic connection and touch screen – Pressure sensor with flush clamping connection and touch screen

High-precision pressure sensor with flush clamp connection and touch screen

CombiPress PFMH

  • Fully welded process connection
  • Pressure measuring range -1 ... 68 bar
  • Precision class ≤ 0.1 % FS
  • Absolute pressure, relative pressure, and vacuum measurement
  • CIP-capable
  • ATEX certification
  • Variants available for high media temperatures (200 °C)
  • Optional switching output
  • No mounting thread thanks to clamp connection
To the product
The selected altAttribute does not exist!

Precise pressure sensor with flush diaphragm and touch screen

PP56

  • Fully welded process connection
  • Robust stainless steel housing
  • Pressure measuring ranges from -1 … 60 bar
  • Precision class ≤ 0,3 % FS
  • Absolute pressure, relative pressure and vacuum measurement
  • CIP capable
  • Variants available for high media temperatures (150 °C)
  • Space-saving installations from G 1/2 A onward
  • IO-Link Dual Channel for easy commissioning and acquisition of valuable secondary data
To the product
The selected altAttribute does not exist!

Precise hygienic pressure sensor flush diaphragm and touch screen

PP56H

  • Fully welded process connection
  • Robust stainless steel housing
  • Pressure measuring ranges from -1 … 60 bar
  • Precision class ≤ 0,3 % FS
  • Absolute pressure, relative pressure and vacuum measurement
  • CIP capable
  • Variants available for high media temperatures (150 °C)
  • IO-Link Dual Channel for easy commissioning and acquisition of valuable secondary data
To the product
Pressure transmitter with flush membrane – Hydrostatic level sensor with flush membrane

High-precision pressure sensor with flush diaphragm

PBMN Flush

  • Fully welded process connection
  • Robust stainless steel housing
  • Excellent temperature stability
  • Pressure measuring ranges from -1 ... 0 bar to 0 ... 400 bar
  • Precision class ≤ 0.1 % FS
  • Absolute pressure, relative pressure, and vacuum measurement
  • CIP-capable
  • ATEX certification
  • Variants available for high media temperatures (200 °C)
  • Space-saving installations from G 1/2 A onward 
To the product
Hydrostatic level sensor with hygienic connection – Pressure transmitter with hygienic connection – Pressure sensor with flush clamping connection

High-precision pressure sensor with flush clamp connection

PBMH hygienic

  • Fully welded process connection
  • Robust stainless steel housing
  • Excellent temperature stability
  • Pressure measuring ranges from -1 ... 40 bar
  • Precision class ≤ 0.1 % FS
  • Absolute pressure, relative pressure, and vacuum measurement
  • CIP-capable
  • Variants available for high media temperatures (200 °C)
  • ATEX certification
  • No mounting thread thanks to clamp connection
To the product
The selected altAttribute does not exist!

Precise pressure sensor with flush clamp and screw connection

PP20H

  • Fully welded process connection
  • Robust stainless steel housing
  • Excellent temperature stability
  • Pressure measuring ranges from -1 ... 0 bar to 0 ... 40 bar
  • Precision class ≤ 0.5% FS
  • Absolute pressure, relative pressure, and vacuum measurement
  • CIP-capable
  • No mounting thread thanks to clamp connection 
  • Fast commissioning thanks to IO-Link interface
To the product
The selected altAttribute does not exist!

Precise pressure sensor for industrial applications

PP20S Industrial

  • Robust ceramic measuring cell
  • Compact stainless steel design
  • Pressure measuring ranges from -1 ... 0 to 0 ... 400 bar
  • Precision class ≤ 0.5% FS
  • Relative pressure and vacuum measurement
  • External programming of zero point and measuring range using FlexProgrammer 9701
To the product
The selected altAttribute does not exist!

Extremely robust pressure sensors for hydrogen applications

Y923 / PBMN

  • Increased service life
  • Pressure measurement up to 1200 bar
  • Precision class ≤ 0.5 % FS
  • Fully welded stainless steel design
  • Ex-protected version ATEX

Your benefits
  • Mastering challenges
    • For pasty, crystallizing or solids-laden media
    • Easy cleaning thanks to hygiene design free of dead spots
    • For every application the right variant, either with threaded or clamp connection
  • User-friendly and convenient process monitoring
    • Large display with touch screens and multi-colored traffic light system
    • Programmable switching output
  • High precision and excellent reproducibility
    • Outstanding temperature stability and excellent long-term stability
  • Added value by digital sensor data
    • Easy and fast commissioning
    • Solutions with IO-Link dual channel for maximum process flexibility
    • Additional data about the sensor status thanks to digital sensor link

Applications
  • Container content measurements, e.g. levels in cartridges with ink, paint or adhesive
  • Level control in buffer and feed balance tanks, e.g. at filling machines
  • Level monitoring in dosing, mixing and packaging systems
  • Vacuum pressure control during spray drying
  • Density measurement of media (using two sensors)

Technology

Software
Software

Downloads
Technical and Application Reports / White Paper


To the top