Product portfolio
The selected altAttribute does not exist!

Performance conductivity sensor with display

CombiLyz AFI4

  • High-precision measurements with 1% accuracy
  • Particularly fast response time (15 s)
  • Ideal for quality monitoring and concentration measurement
  • Food-safe one-piece hygienic design with wetted parts in PEEK
  • IO-Link dual channel for easy commissioning
  • 3-A sanitary standards, FDA-compliant, EHEDG-certified
To the product
The selected altAttribute does not exist!

Performance conductivity sensor with separate electronics

CombiLyz AFI5

  • High-precision measurements with 1% accuracy
  • Particularly fast response time (15 s)
  • Ideal for confined spaces and strong vibrations
  • Food-safe one-piece hygienic design with wetted parts in PEEK
  • IO-Link dual channel for easy commissioning
  • 3-A sanitary standards, FDA-compliant, EHEDG-certified
To the product
The selected altAttribute does not exist!

Compact conductivity sensor with display

PAC50

  • Precise measurements with 2% precision 
  • Short response time (15 s)
  • Ideal for media detection and differentiation
  • Food-safe one-piece hygienic design with wetted parts in PEEK
  • IO-Link Dual Channel for fast commissioning with valuable secondary data
  • 3-A sanitary standards, FDA-compliant, EHEDG-certified
     
Open in product selector

Which sensor is the right one for your application?
The selected altAttribute does not exist!

The benefits to you

IO-Link Dual Channel – The bridge to the digital future

Thanks to Dual Channel with analogue output, the sensor is capable of both conventional control architectures and digital interface communication. In other words, the sensors have a 4 - 20 mA analogue output and digital IO-Link interface. This means, for example, that the benefits of IO-Link can be used when commissioning the sensor, which makes parameterisation much easier, but the sensor can still control the process via the 4 - 20 mA analogue output. Therefore, the benefits of IO-Link can be used even if the control system has not yet been converted to IO-Link. Both channels can also be utilised simultaneously. This provides users with maximum flexibility for a wide range of process automation applications.


Applications

Technology

Downloads
Technical and Application Reports / White Paper


To the top